Datasheet
- Simple -48-V Hot Swap Controller (Rev. D)
(PDF , 658 KB) 09 Jan 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS2390DGK | ACTIVE | -40 to 85 | 1.20 | 1ku | VSSOP (DGK) | 8 | View | 80 | TUBE | >5K | 1k quantity lead time: In stock | | TPS2390DGKG4 | ACTIVE | -40 to 85 | 1.20 | 1ku | VSSOP (DGK) | 8 | View | 80 | TUBE | 235 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS2390DGKR | ACTIVE | -40 to 85 | 1.00 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS2390DGKRG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| PTQB425080 | 200-W, 48-V Input, 8-V Output, Isolated DC/DC Bus Converter | ISOLATED MODULE - STANDARD BRICK MODULE | Hot-swap controllers precede isolated modules in most systems |
| PTQA420050 | 100-W, 48-V Input, 5-V Output, Isolated DC/DC Converter | ISOLATED MODULE - STANDARD BRICK MODULE | Hot-swap controllers precede isolated modules in most systems |
| PTEA404120 | 50-W, 48-V Input, 12-V Output, Isolated DC/DC Converter | ISOLATED MODULE - STANDARD BRICK MODULE | Hot-swap controllers precede isolated modules in most systems |
| PTMA402050 | 10W, 36V to 75V Input, 1500V Isolation, DC-DC Converter | ISOLATED MODULE - STANDARD BRICK MODULE | Hot-swap controllers precede isolated modules in most systems |
| UCC27200 | 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver | AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 658 | 09 Jan 2008 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 88 | 09 Jan 2008 | 341 | |||
| 279 | 20 Jun 2003 | 182 | |||
| 162 | 14 Jan 2003 | 138 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS2390 PSpice Transient Model | PSpice Model | ZIP | 187 KB | 31 Jan 2013 | 44 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Simple -48V Hot Swap Controller EVM | TPS2390EVM | Evaluation Modules & Boards |
Software (1)
|
TPS2390/TPS2391 Design Calculation Tool (ZIP 82 KB ) 123 views, 01 Oct 2003 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| TPS2390/91 Design-in calculator | TPS2390OR91CALCU | Calculation Tools |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| TPS2393 200W ATCA Hot Swap Reference Design | TPS2393ATCA | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 