Datasheet
- Full-Featured -48-V Hot Swap Power Manager (Rev. C)
(PDF , 743 KB) 28 Oct 2002 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS2393DBT | ACTIVE | -40 to 85 | 1.20 | 1ku | TSSOP (DBT) | 44 | View | 40 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | TPS2393DBTG4 | ACTIVE | -40 to 85 | 1.20 | 1ku | TSSOP (DBT) | 44 | View | 40 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS2393PW | ACTIVE | -40 to 85 | 1.20 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | 312 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | TPS2393PWG4 | ACTIVE | -40 to 85 | 1.20 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | TPS2393PWR | ACTIVE | -40 to 85 | 1.00 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | TPS2393PWRG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| PTQB425080 | 200-W, 48-V Input, 8-V Output, Isolated DC/DC Bus Converter | ISOLATED MODULE - STANDARD BRICK MODULE | Hot-swap controllers precede isolated modules in most systems |
| PTQA420050 | 100-W, 48-V Input, 5-V Output, Isolated DC/DC Converter | ISOLATED MODULE - STANDARD BRICK MODULE | Hot-swap controllers precede isolated modules in most systems |
| PTEA404120 | 50-W, 48-V Input, 12-V Output, Isolated DC/DC Converter | ISOLATED MODULE - STANDARD BRICK MODULE | Hot-swap controllers precede isolated modules in most systems |
| PTMA402050 | 10W, 36V to 75V Input, 1500V Isolation, DC-DC Converter | ISOLATED MODULE - STANDARD BRICK MODULE | Hot-swap controllers precede isolated modules in most systems |
| UCC27200 | 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver | AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 743 | 28 Oct 2002 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 177 | 12 Apr 2007 | 472 | |||
| 67 | 10 Feb 2005 | 134 | |||
| 116 | 16 Jun 2004 | 147 | |||
| 279 | 20 Jun 2003 | 186 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 407 | 27 Aug 2006 | 430 | |||
| 83 | 05 Nov 2004 | 96 | |||
| 392 | 17 Feb 2003 | 155 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Simple -48V Hot Swap Controller EVM | TPS2393EVM | Evaluation Modules & Boards |
Software (1)
|
TPS2392/93 Calculator Tool (ZIP 630 KB ) 137 views, 13 Jan 2005 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| TPS2392 Software Design Calculation Tool | TPS2392CALC | Calculation Tools |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| TPS2393 200W ATCA Hot Swap Reference Design | TPS2393ATCA | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 