Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS2399DGK | ACTIVE | -40 to 85 | 1.20 | 1ku | VSSOP (DGK) | 8 | View | 80 | TUBE | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS2399DGKG4 | ACTIVE | -40 to 85 | 1.20 | 1ku | VSSOP (DGK) | 8 | View | 80 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS2399DGKR | ACTIVE | -40 to 85 | 1.00 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS2399DGKRG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| PTQB425080 | 200-W, 48-V Input, 8-V Output, Isolated DC/DC Bus Converter | ISOLATED MODULE - STANDARD BRICK MODULE | Hot-swap controllers precede isolated modules in most systems |
| PTQA420050 | 100-W, 48-V Input, 5-V Output, Isolated DC/DC Converter | ISOLATED MODULE - STANDARD BRICK MODULE | Hot-swap controllers precede isolated modules in most systems |
| PTEA404120 | 50-W, 48-V Input, 12-V Output, Isolated DC/DC Converter | ISOLATED MODULE - STANDARD BRICK MODULE | Hot-swap controllers precede isolated modules in most systems |
| PTMA402050 | 10W, 36V to 75V Input, 1500V Isolation, DC-DC Converter | ISOLATED MODULE - STANDARD BRICK MODULE | Hot-swap controllers precede isolated modules in most systems |
| UCC27200 | 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver | AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 955 | 03 Sep 2003 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 88 | 09 Jan 2008 | 342 | |||
| 45 | 27 Jan 2004 | 149 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPS2399 Evaluation Module | TPS2399EVM | Evaluation Modules & Boards |
Software (1)
|
TPS2398/TPS2399 Design Calculation Tool (ZIP 81 KB ) 101 views, 10 Oct 2003 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Free Tool: TPS2398/99 Design-in Calculator | TPS2398OR99CALC | Calculation Tools |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| TPS2393 200W ATCA Hot Swap Reference Design | TPS2393ATCA | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart
