TPS2490
(ACTIVE) Latchable Positive High-Voltage Power-Limiting Hot Swap Controller

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
WEBENCH® TPS2490

TPS2490

 
9.00 <=
V in Lower
 V
 
<=
V in Upper
 V

<= 80.00
Output Current Limit  Amps
Load Capacitance  uF
UVLO  V
OVLO  V
Ambient Temperature  °C <= 100



What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS2490DGS ACTIVE -40 to 85 1.70 | 1ku VSSOP (DGS) | 10 View 80 | TUBE >5K 1k quantity lead time: In stock
TPS2490DGSG4 ACTIVE -40 to 85 1.70 | 1ku VSSOP (DGS) | 10 View 80 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
TPS2490DGSR ACTIVE -40 to 85 1.40 | 1ku VSSOP (DGS) | 10 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS2490DGSRG4 ACTIVE -40 to 85 1.40 | 1ku VSSOP (DGS) | 10 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 888 24 Jul 2012

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 183 12 Jun 2007 595

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 40,553

Tools & Software

Circuit Design & Simulation

WEBENCH® TPS2490

TPS2490

 
9.00 <=
V in Lower
 V
 
<=
V in Upper
 V

<= 80.00
Output Current Limit  Amps
Load Capacitance  uF
UVLO  V
OVLO  V
Ambient Temperature  °C <= 100



What are WEBENCH® tools?

Models (4)

Title Category Type Size (KB) Date Views
TPS2490 PSpice Transient Model PSpice Model ZIP 94 KB 08 Oct 2010 390 views
TPS2490 TINA-TI Transient Reference Design (ILIM_PLIM) TINA-TI Reference Design TSC 99 KB 28 Jul 2011 188 views
TPS2490 TINA-TI Transient Reference Design (Latched) TINA-TI Reference Design TSC 139 KB 28 Jul 2011 181 views
TPS2490 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 26 KB 28 Jul 2011 291 views

Design Kits & Evaluation Modules (1)

Name Part# Type
TPS2490 Evaluation Module TPS2490EVM-001 Evaluation Modules & Boards

Software (1)

Free tool: TPS2480/81/82/8390/91/92/93 Design-in Calculator (Rev. G) 
(ZIP 182 KB )    769 views, 17 Oct 2012  

Development Tools (1)

Name Part# Type
Free tool: TPS2480/81/90/91/92/93 Design-in Calculator TPS2480-81-90-91-92-93_CALC Calculation Tools



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here