TPS2493
9-V to 80-V hot swap controller with power limiting, Auto Retry and analog current monitor
TPS2493
- 9-V to 80-V Operation
- High-Side Drive for External N-FET
- Programmable FET Power Limit
- Programmable Load Current Limit
- Programmable Fault Timer
- Load Current Monitor Output
- Power Good and Fault Outputs
- Enable/UV, OV Inputs
- Latch or Auto Restart After Fault
- EVM Available SLUU425
- Calculation Tool Available SLVC033
The TPS2492 and TPS2493 are easy-to-use, positive high voltage, 14-pin Hotswap Controllers that safely drive an external N-channel FET to control load current. The programmable power foldback protection ensures that the external FET operates inside its safe operating area (SOA) during overload conditions by controlling of power dissipation. The programmable current limit and fault timer ensure the supply, external FET, and load are not harmed by overcurrent. Features include inrush current limiting, controlled load turn-on, interfacing to down-stream DC-to-DC converters, and power feed protection.
The analog current monitor output provides a signal ready for sampling with an external A/D converter.
Additional features include programmable overvoltage and undervoltage shutdown, power-good for coordinating loads with inrush, and a fault indicator to indicate an over-current shutdown.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Positive High-Voltage Power-Limiting Hotswap Controller datasheet (Rev. C) | 15 Jan 2013 | |
E-book | 11 Ways to Protect Your Power Path | 03 Jul 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Surge Stopping and Reverse Voltage Protection with the LM5069 | 11 Apr 2013 | ||
User guide | Using the TPS2492/3 Hot Swap Controller (Rev. A) | 19 Mar 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5069EVAL — Positive High Voltage Hot Swap Inrush Current Controller with Power Limiting Evaluation Module
The LM5069EVAL evaluation board provides the design engineer with a fully functional hot swap controller board designed for positive voltage systems. This board contains an LM5069-2, the auto restart version of this IC. This application note describes the various functions of the board, how to test (...)
LM5069EVM-627 — LM5069 evaluation board
LM5069EVM-627 provides the design engineer with a fully functional hotswap controller evaluation module designed with surge voltage clamping, reverse voltage protection and reverse current protection. The EVM features LM5069-2, with auto restart. The LM5069EVM-627 User Guide describes board (...)
TPS2493EVM-002 — TPS2493 Hot Swap Controller Evaluation Module for Positive 12V Rails
The TPS2493EVM-002 is a fully assembled and tested circuit for evaluating the TPS2493 positive high-voltage power-limiting hot swap controller with analog current monitor output. The TPS2493EVM-002 accepts a 1VDC to 12VDC input and delivers a 12VDC, 1-A maximum output with the Auto Retry Mode. The (...)
TPS2493EVM-004 — TPS2493 Hot Swap Controller Evaluation Module for Positive 48V Rails
The TPS2493EVM-004 is a fully assembled and tested circuit for evaluating the TPS2493 positive high-voltage power-limiting hot swap controller with analog current monitor output. The TPS2493EVM-004 accepts a 1VDC to 48VDC input and delivers a 48VDC, 1-A maximum output with the auto retry mode. The (...)
TPS2493 TINA-TI Transient Reference Design
TPS2493 Unencrypted PSPICE Transient Model Package (Rev. B)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 14 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.