Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| TPS2500DRCR | ACTIVE | -40 to 85 | 1.20 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|
| TPS2500DRCT | ACTIVE | -40 to 85 | 1.40 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | >5k | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1815 | 23 Aug 2010 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 202 | 24 Apr 2009 | 1,129 |
Solution Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 817 | 28 Dec 2011 | 15,552 |
More Literature (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| WMV | 14428 | 27 May 2010 | 244 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type | |
| Free Tool: TPS2500/01 Current-Limit Threshold Calculator Tool | TPS250X-CURRENT-LIMIT-CALC | Calculation Utilities | |
| Power-Distribution Switch with Low Voltage Input Evaluation Module for TPS2500 | TPS2500EVM-337 | Development Boards/EVMs | |
|
|||
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Power Tips 18: Regulator output-voltage accuracy
This Power Tip looks at your regulator's output-voltage accuracy. |
On-Line Training | On Demand |
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number



