TPS2501  Status:   ACTIVE

Integrated USB Power Switch with Boost Converter

Alert me about changes<br/>to this product

Integrated USB Power Switch with Boost Converter - TPS2501
Image shown is for reference only.
Other pin/package combinations may be available.
Samples Samples | Pricing/Packaging | Inventory




Sample or Buy
Part# Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time Sample or Buy
TPS2501DRCR ACTIVE -40 to 85 1.20 | 1ku SON (DRC) | 10 View 3000 | LARGE T&R >5k 1k quantity lead time: In stock
TPS2501DRCT ACTIVE -40 to 85 1.40 | 1ku SON (DRC) | 10 View 250 | SMALL T&R 35 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1815 23 Aug 2010
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 202 24 Apr 2009 1,129
Solution Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 817 28 Dec 2011 15,552

Tools & Software
TI Tools and Software

Name Part Number Software / Tool Type
Free Tool: TPS2500/01 Current-Limit Threshold Calculator Tool TPS250X-CURRENT-LIMIT-CALC Calculation Utilities
Power-Distribution Switch with Low Voltage Input Evaluation Module for TPS2501 TPS2501EVM-337 Development Boards/EVMs
Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Power Tips 18: Regulator output-voltage accuracy
This Power Tip looks at your regulator's output-voltage accuracy.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI.
On-Line Training   On Demand  

See more Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here