TPS2511 (ACTIVE)

USB Dedicated Charging Port Controller and Current Limiting Power Switch

 

Description

The TPS2511 device is a USB-dedicated charging port (DCP) controller and current-limiting power switch. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

    1. Divider DCP, required to apply 2.7 V and 2 V on the D+ and D– lines respectively or 2 V and 2.7 V on the D+ and D– lines respectively
    2. BC1.2 DCP, required to short the D+ line to the D– line1.2 V on both D+ and D– lines

    The TPS2511 is a 70-mΩ power-distribution switch intended for applications where heavy capacitive loads and short circuits are likely to be encountered. This device also provides hiccup mode when the output (OUT) voltage is less than 3.8 V (typical) or when an overtemperature protection occurs during an overload condition. Accurate and programmable current limit provides flexibility and convenience for applications. The TPS2511 provides a CS pin for USB cable resistance compensation and an EN pin to control the device turnon and turnoff.

    Features

    • Supports a USB DCP Shorting D+ Line to D– Line
    • Supports a USB DCP Applying 2 V on D+ Line and 2.7 V on D– Line (or a USB DCP Applying
      2.7 V on D+ Line and 2 V on D– Line)
    • Supports a USB DCP Applying 1.2 V on D+ and D– Lines
    • Automatically Switch D+ and D– Lines Connections for an Attached Device
    • Hiccup Mode for Output Short-Circuit Protection
    • Provides CS Pin for USB Cable Compensation
    • Programmable Current Limit (ILIM_SET Pin)
    • Accurate ±10% Current Limit at 2.3 A (Typical)
    • 70-mΩ (Typical) High-Side MOSFET
    • Compatible With USB 2.0 and 3.0 Power Switch Requirements
    • Operating Range: 4.5 V to 5.5 V
    • Available in 8-Pin MSOP-PowerPAD™ Package

    View more

    Parametrics Compare all products in USB Charging Port Controllers

     
    Vin (Min) (V)
    Vin (Max) (V)
    Number of Switches
    Enable
    Continuous Current (Max) (A)
    Current Limit (A)
    rDS(on) per FET (Typ) (mOhms)
    Current Limit Accuracy @ 1A
    Rating
    Operating Temperature Range (C)
    Fault Response
    Pin/Package
    TPS2511 TPS2543 TPS2544 TPS2546 TPS2547 TPS2549 TPS2549-Q1
    4.5    4.5    4.5    4.5    4.5    4.5    4.5   
    5.5    5.5    5.5    5.5    5.5    6.5    6.5   
    1    1    1    1    1    1    1   
    Active High    Active High    Active High    Active High    Active High    Active High    Active High   
    2.7    2.5    2.5    2.7    3.0    3    3.2   
    0.25 to 2.7    0.25 to 2.7    0.2 to 2.7    0.2 to 2.5    0.2 to 3.0    0.25 to 3.4    0.25 to 3.6   
    70    75    73    73    73    47    47   
    +/-10%    10%    10%    +/-10%    +/-10%    10%    10%   
    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Automotive   
    -40 to 85    -40 to 125    -40 to 125    -40 to 125    -40 to 115    -40 to 125    -40 to 85   
    Retry    Retry    Retry    Retry    Retry    Retry    Retry   
    8MSOP-PowerPAD    16WQFN    16WQFN    16WQFN    16WQFN    16WQFN    16WQFN   

    Other qualified versions of TPS2511

    Version Part Number Definition
    Automotive TPS2511-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects