TPS25741 (ACTIVE)

USB Type-C™ Rev 1.2 and USB PD Source Controllers

USB Type-C™ Rev 1.2 and USB PD Source Controllers - TPS25741
 

Description

The TPS25741, TPS25741A implements a source compliant to USB Power Delivery 2.0 and USB Type-C revision 1.2. It can be used in either a power mux or DC-DC implementation shown in the figure below.

The device monitors the CC pin to detect a USB Type-C sink attachment, then enables the GDNG and G5V gate drivers to apply 5 V to VBUS (refer to figure below). It then offers up to three voltages using USB Power Delivery. In order to source the second voltage the G5V gate driver is disabled and the GDPG gate driver is enabled. In power mux implementations all gate drivers are used and the CTL pins are not necessary. In DC-DC implementations only the GDNG gate driver is necessary and the CTL pins program the power supply for the required voltage. The device automatically discharges VBUS per USB Power Delivery requirements. The PSEL, HIPWR, PCTRL, and EN9V/EN12V pins are used to configure the voltages and currents advertised.

The device typically draws 5.4 µA (8 µA if VDD = 0 V) when no device is attached. The Port Attachment indicator (UFP or DVDD) outputs may be used to disable the power source until a sink is attached for more system power savings.

Protection features include over-voltage, over-current, over-temperature, IEC for CC pins, and system override of gate drivers (GD).

Features

  • USB Power Delivery 2.0 Certified Provider,
    USB Type-C™ Revision 1.2 Compliant Source
  • Pin-Selectable Voltage Advertisement
    • 5 V, 12 V, 20 V (TPS25741)
    • 5 V, 9 V, 15 V (TPS25741A)
  • Pin-Selectable Peak Power Settings
    • 12 Options 15 W to 100 W (TPS25741)
    • 11 Options 15 W to 81 W (TPS25741A)
  • High Voltage and Safety Integration
    • Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
    • IEC 61000-4-2 Protection on CC1 and CC2
    • Input Pin for Fast Shutdown Under Fault
    • Control of External N-ch MOSFETs and P-ch MOSFETs for Single Power Path or Power Mux Architecture
    • 2-Pin External Power Supply Control
    • Wide VIN Supply (4.65 V – 25 V)
  • 5.4-µA Quiescent Current When Unattached
  • Port Power Management, Plug Polarity, Plug Status, Audio and Debug Accessory Indicators
  • Built-in 1.8 V at 35-mA Supply Output

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in USB Type-C and Power Delivery

 
Function
Policy Manager
Alternate Mode
Power Role
Data Role
Internal Power Path
External Power Path Control
Iq (Typ) (uA)
Realtime VBUS monitoring
Dead Battery Support
USB Speed (Mbps)
Operating Temperature Range (C)
Rating
Configuration
Package Group
TPS25741 TPS25740 TPS25740A TPS25740B TPS25741A TPS65981 TPS65986 TUSB422
CC Controller
PD Controller   
CC Controller
PD Controller   
CC Controller
PD Controller   
CC Controller
PD Controller   
CC Controller
PD Controller   
CC Controller
PD Controller
Passive Signal Switch
Power Switch   
CC Controller
PD Controller
Passive Signal Switch
Power Switch   
CC Controller
PD Controller   
Integrated    Integrated    Integrated    Integrated    Integrated    Integrated    Integrated     
No    No    No    No    No    Yes    Yes    Yes   
Source    Source    Source    Source    Source    DRP
Sink
Source   
DRP
Sink
Source   
DRP
Sink
Source   
DFP    DFP    DFP    DFP    DFP    DFP
DRD
UFP   
DFP
DRD
UFP   
DFP
DRD
UFP   
5V 600mA VCONN    N/A    N/A    N/A    5V 600mA VCONN    20V 3A Source/Sink
5V 3A Source
5V 600mA VCONN   
20V 3A Source/Sink
5V 3A Source
5V 600mA VCONN   
 
NFET
PFET   
NFET    NFET    NFET    NFET
PFET   
GPIO
NFET   
GPIO     
8    8.5    8.5    8.5    8    58    58     
Yes    Yes    Yes    Yes    Yes    No    Yes    No   
No    No    No    No    No    Yes    Yes    Yes   
N/A    N/A    N/A    N/A    N/A    480    480     
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 85
-40 to 105   
-10 to 85    -40 to 85   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
N/A    5V/12V/20V    5V/9V/15V    5V/9V/12V/15V/20V    N/A    N/A    N/A    Always ON
USB3
10uA   
VQFN    VQFN    VQFN    VQFN    VQFN    QFN    BGA MICROSTAR JUNIOR    DSBGA