TPS25810-Q1 (ACTIVE)

Automotive USB Type-C Rev 1.2 DFP Controller and Power Switch With Load Detection

Automotive USB Type-C Rev 1.2 DFP Controller and Power Switch With Load Detection - TPS25810-Q1
 

Description

The TPS25810-Q1 device is a USB Type-C downstream-facing port (DFP) controller with an integrated 3-A rated USB power switch. The TPS25810-Q1 device monitors the Type-C configuration channel (CC) lines to determine when a USB device is attached. If an upstream-facing port (UFP) device is attached, the TPS25810-Q1 device applies power to VBUS and communicates the selectable VBUS current-sourcing capability to the UFP via the pass-through CC line. If the UFP is attached using an electronically marked cable, the TPS25810‑Q1 device also applies VCONN power to the cable CC pin. The TPS25810-Q1 device also identifies when Type-C audio or debug accessories are attached.

The TPS25810-Q1 device draws less than 0.7 µA (typ) when no device is attached. Additional system power saving is achievable in the S4 and S5 system power states by using the UFP output to disable the high-power 5-V supply when no UFP is attached. In this mode, the device is capable of running from an auxiliary supply (AUX), which can be a lower-voltage supply (3.3 V), typically powering the system µC in low-power states (S4 and S5).

The TPS25810-Q1 34-mΩ power switch has two selectable fixed-current limits that align with the Type‑C current levels. The FAULT output signals when the switch is in an overcurrent or overtemperature condition. The LD_DET output controls power management to multiple high-current Type-C ports in an environment where all ports cannot simultaneously provide high current (3 A).

Features

  • USB Type-C Rev. 1.2 Compliant DFP Controller
  • Connector Attach or Detach Detection
  • STD, 1.5-A, or 3-A Capability Advertisement on CC
  • Super-Speed Polarity Determination
  • VBUS Application and Discharge
  • VCONN Application to Electronically Marked Cable
  • Audio and Debug Accessory Identification
  • 0.7-µA (typ) IDDQ When Port Is Unattached
  • Three Input Supply Options
    • IN1: USB Charging Supply
    • IN2: VCONN Supply
    • AUX: Device Power Supply
  • Power Wake Supports Low Power in System Hibernate (S4) and OFF (S5) Power States
  • 34-mΩ (typ) High-Side MOSFET
  • Programmable 1.7-A or 3.4-A ILIM (±7.1%)
  • Port Power Management Enables Power Resource Optimization Across Multiple Ports
  • Package: 20-Pin WQFN (3 7times; 4) CC pins are IEC-61000-4-2 rated

View more

Parametrics Compare all products in USB Type-C and Power Delivery

 
Function
Power Role
Data Role
Internal Power Path
Iq (Typ) (uA)
Realtime VBUS monitoring
Dead Battery Support
Operating Temperature Range (C)
Rating
Configuration
Package Group
TPS25810-Q1 TPS25810A-Q1
CC Controller
Power Switch   
CC Controller
Power Switch   
Source    Source   
DFP    DFP   
5V 3A Source
5V 600mA VCONN   
5V 3A Source
5V 600mA VCONN   
0.7    0.7   
No     
Yes     
-40 to 105    -40 to 125   
Automotive    Automotive   
DFP    DFP   
WQFN    WQFN   

Other qualified versions of TPS25810-Q1

Version Part Number Definition
Catalog TPS25810 TI's standard catalog product