Home Power management Power switches eFuses & hot swap controllers

4.5-V-18-V, 28mΩ, 1-2.1A eFuse

Product details

Ron (typ) (mΩ) 28 Vin (min) (V) 4.5 Vin (max) (V) 18 Vabsmax_cont (V) 20 Current limit (min) (A) 1 Current limit (max) (A) 2.1 Overcurrent response current limiting Fault response Auto-retry Features Analog current monitor Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inrush current control, Reverse current blocking, Short circuit protection, Thermal shutdown
Ron (typ) (mΩ) 28 Vin (min) (V) 4.5 Vin (max) (V) 18 Vabsmax_cont (V) 20 Current limit (min) (A) 1 Current limit (max) (A) 2.1 Overcurrent response current limiting Fault response Auto-retry Features Analog current monitor Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inrush current control, Reverse current blocking, Short circuit protection, Thermal shutdown
VSON (DRC) 10 9 mm² 3 x 3
  • 4.5-V to 18-V Protection
  • Integrated 28-mΩ Pass MOSFET
  • Absolute Maximum Voltage of 20 V
  • 1-A to 2.1-A Adjustable ILIMIT
  • Reverse Current Blocking Support
  • Programmable OUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • Safe during Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON
  • 4.5-V to 18-V Protection
  • Integrated 28-mΩ Pass MOSFET
  • Absolute Maximum Voltage of 20 V
  • 1-A to 2.1-A Adjustable ILIMIT
  • Reverse Current Blocking Support
  • Programmable OUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • Safe during Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON

The TPS2592xx family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current, and reverse current.

Current limit level can be set with a single external resistor. Applications with particular voltage ramp requirements can set dV/dT pin with a single capacitor to ensure proper output ramp rates.

Many systems, such as SSDs, must not allow holdup capacitance energy to dump back through the FET body diode onto a drooping or shorted input bus. The BFET pin is for such systems. An external NFET can be connected “Back to Back (B2B)” with the TPS2592 output and the gate driven by BFET to prevent current flow from load to source.

The TPS2592xx family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current, and reverse current.

Current limit level can be set with a single external resistor. Applications with particular voltage ramp requirements can set dV/dT pin with a single capacitor to ensure proper output ramp rates.

Many systems, such as SSDs, must not allow holdup capacitance energy to dump back through the FET body diode onto a drooping or shorted input bus. The BFET pin is for such systems. An external NFET can be connected “Back to Back (B2B)” with the TPS2592 output and the gate driven by BFET to prevent current flow from load to source.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS2592Zx 4.5-V to 18-V eFuse with Blocking FET Control datasheet PDF | HTML 03 Dec 2014
User guide TPS2592XXEVM-531 EVM: Evaluation Module for TPS2592XX (Rev. A) 20 Nov 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS2592ZA Unencrypted PSpice Transient Model Package (Rev. B)

SLVM961B.ZIP (82 KB) - PSpice Model
Calculation tool

SLUC571 TPS2592xx Design Calculator

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS2592AA 4.5-V-13.8-V, 28mΩ, 2-3.7A eFuse TPS2592AL 4.5-V-13.8-V, 28mΩ, 2-3.7A eFuse TPS2592BA 4.5-V-6.1-V, 28mΩ, 2-5A eFuse TPS2592BL 4.5-V-6.1-V, 28mΩ, 2-5A eFuse TPS2592ZA 4.5-V-18-V, 28mΩ, 1-2.1A eFuse
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP9730 — Universal AC Input, 12V/3A Single stage PFC-Flyback Reference Design with Synchronous Rectification

The PMP9730 reference design employs the UCC28051 power factor correction controller to implement a single stage PFC-Flyback AC/DC converter that generates an isolated 12V output at 3A from a universal AC input. The design features UCC28910 primary side regulation Flyback switcher for (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos