Home Power management Gate drivers Half-bridge drivers

TPS28225-Q1

ACTIVE

Automotive 4-A, 27-V half bridge gate driver with 4-V UVLO for synchronous rectification

Product details

Bootstrap supply voltage (max) (V) 27 Power switch MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 8 Peak output current (A) 6 Operating temperature range (°C) -40 to 105 Undervoltage lockout (typ) (V) 3.5 Rating Automotive Propagation delay time (µs) 0.014 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.35 Switch node voltage (V) 0 Features Synchronous Rectification Driver configuration Single
Bootstrap supply voltage (max) (V) 27 Power switch MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 8 Peak output current (A) 6 Operating temperature range (°C) -40 to 105 Undervoltage lockout (typ) (V) 3.5 Rating Automotive Propagation delay time (µs) 0.014 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.35 Switch node voltage (V) 0 Features Synchronous Rectification Driver configuration Single
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3
  • Qualified for automotive applications
  • Drives two N-channel MOSFETs with 14-ns adaptive dead time
  • Wide gate drive voltage: 4.5 V up to 8.8 V with best efficiency at 7 V to 8 V
  • Wide power system train input voltage: 3 V up to 27 V
  • Wide input PWM signals: 2-V up to 13.2-V amplitude
  • Capable of driving MOSFETs with ≥40-A current per phase
  • High frequency operation: 14-ns propagation delay and 10-ns rise or fall time allows FSW up to 2 MHz
  • Capable of propagating <30-ns input PWM pulses
  • Low-side driver sink on-resistance (0.4 Ω) prevents dV/dT related shoot-through current
  • Three-state PWM input for power stage shutdown
  • Space saving enable (input) and power good (output) signals on the same pin
  • Thermal shutdown
  • UVLO protection
  • Internal bootstrap diode
  • Economical SOIC-8 and thermally enhanced 3-mm × 3-mm VSON-8 packages
  • High performance replacement for popular three-state input drivers
  • Qualified for automotive applications
  • Drives two N-channel MOSFETs with 14-ns adaptive dead time
  • Wide gate drive voltage: 4.5 V up to 8.8 V with best efficiency at 7 V to 8 V
  • Wide power system train input voltage: 3 V up to 27 V
  • Wide input PWM signals: 2-V up to 13.2-V amplitude
  • Capable of driving MOSFETs with ≥40-A current per phase
  • High frequency operation: 14-ns propagation delay and 10-ns rise or fall time allows FSW up to 2 MHz
  • Capable of propagating <30-ns input PWM pulses
  • Low-side driver sink on-resistance (0.4 Ω) prevents dV/dT related shoot-through current
  • Three-state PWM input for power stage shutdown
  • Space saving enable (input) and power good (output) signals on the same pin
  • Thermal shutdown
  • UVLO protection
  • Internal bootstrap diode
  • Economical SOIC-8 and thermally enhanced 3-mm × 3-mm VSON-8 packages
  • High performance replacement for popular three-state input drivers

The TPS28225-Q1 is a high-speed driver for N-channel complementary driven power MOSFETs with adaptive dead-time control. This driver is optimized for use in variety of high-current, single and multi-phase DC-to-DC converters. The TPS28225-Q1 is highly efficient, has a small solution size and low-EMI emissions.

The TPS28225-Q1 device offers high performance features such as a 8.8-V gate drive voltage, 14-ns adaptive dead-time control, 14-ns propagation delays and high-current 2-A source and 4-A sink drive capabilities. The 0.4-Ω impedance for the lower gate driver holds the gate of power MOSFET below its threshold and ensures no shoot-through current at high dV/dt phase node transitions. The bootstrap capacitor is charged by an internal diode which allows the use of an N-channel MOSFETs in a half-bridge configuration.

The TPS28225-Q1 is offered in an economical SOIC-8 package and in a thermally enhanced small sized VSON package. The driver is specified to operate in the temperature range of –40°C to 105°C with the absolute maximum junction temperature of 150°C.

The TPS28225-Q1 is a high-speed driver for N-channel complementary driven power MOSFETs with adaptive dead-time control. This driver is optimized for use in variety of high-current, single and multi-phase DC-to-DC converters. The TPS28225-Q1 is highly efficient, has a small solution size and low-EMI emissions.

The TPS28225-Q1 device offers high performance features such as a 8.8-V gate drive voltage, 14-ns adaptive dead-time control, 14-ns propagation delays and high-current 2-A source and 4-A sink drive capabilities. The 0.4-Ω impedance for the lower gate driver holds the gate of power MOSFET below its threshold and ensures no shoot-through current at high dV/dt phase node transitions. The bootstrap capacitor is charged by an internal diode which allows the use of an N-channel MOSFETs in a half-bridge configuration.

The TPS28225-Q1 is offered in an economical SOIC-8 package and in a thermally enhanced small sized VSON package. The driver is specified to operate in the temperature range of –40°C to 105°C with the absolute maximum junction temperature of 150°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS28225-Q1 Automotive High-Frequency 4-A Sink Synchronous MOSFET Drivers datasheet (Rev. D) PDF | HTML 13 Dec 2021
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS28225 PSpice Transient Model

SLUM287.ZIP (36 KB) - PSpice Model
Simulation model

TPS28225 Unencrypted PSpice Transient Model

SLUM496.ZIP (3 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options
VSON (DRB) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos