Datasheet
- Low Quiescent Current, Programmable-Delay Supervisory Circuit (Rev. J)
(PDF , 1001 KB) 28 Aug 2008 - View All Technical Documents
Related End Equipment
- AV Receiver
- Active Noise Cancellation (ANC)
- Audio Dock: Performance
- Audio Dock: Portable
- Baby Monitor
- Blu-ray Player and Home Theater
- Camera: Surveillance IP Network
- Digital Signage
- IP Phone: Wireless
- Motor Control: AC Induction
- Motor Control: High-Voltage
- Motor Control: Permanent Magnet
- Portable Media Player
- Pro Audio Mixer
- Solid State Drive: Internal/External
- TV: High-Definition (HDTV)
- TV: LCD/Digital
- Video Analytics Server
- Video Doorbell / Baby Monitor
- Wireless LAN Card
- xDSL Modem/DSLAM
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS3808G01DBVR | ACTIVE | -40 to 125 | 0.68 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | >5K | 1k quantity lead time: In stock | | TPS3808G01DBVRG4 | ACTIVE | -40 to 125 | 0.68 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | >5K | 1k quantity lead time: In stock | Not Available | | TPS3808G01DBVT | ACTIVE | -40 to 125 | 0.78 | 1ku | SOT-23 (DBV) | 6 | View | 250 | >5K | 1k quantity lead time: In stock | Not Available | | TPS3808G01DBVTG4 | ACTIVE | -40 to 125 | 0.78 | 1ku | SOT-23 (DBV) | 6 | View | 250 | >5K | 1k quantity lead time: In stock | | TPS3808G01DRVR | ACTIVE | -40 to 125 | 0.70 | 1ku | SON (DRV) | 6 | View | 3000 | 862 | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | TPS3808G01DRVRG4 | ACTIVE | -40 to 125 | 0.70 | 1ku | SON (DRV) | 6 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPS3808G01DRVT | ACTIVE | -40 to 125 | 0.80 | 1ku | SON (DRV) | 6 | View | 250 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPS3808G01DRVTG4 | ACTIVE | -40 to 125 | 0.80 | 1ku | SON (DRV) | 6 | View | 250 | 228 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1001 | 28 Aug 2008 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 115 | 06 Sep 2011 | 425 | |||
| 126 | 13 Feb 2011 | 1,327 |
More Literature (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 358 | 04 Jan 2008 | 164 | ||
| 362 | 04 Jan 2008 | 160 | ||
| 64 | 19 Oct 2007 | 226 | ||
| 75 | 19 Oct 2007 | 191 |
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS3808G01 PSpice Transient Model (Rev. A) | PSpice Model | ZIP | 98 KB | 03 Jun 2011 | 238 views |
| TPS3808G01 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 208 KB | 12 May 2011 | 101 views |
| TPS3808G01 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 41 KB | 12 May 2011 | 212 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit | TPS3808G01DBVEVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 