Datasheet
- Low Quiescent Current, Programmable-Delay Supervisory Circuit (Rev. J)
(PDF , 959 KB) 28 Aug 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS3808G09DBVR | ACTIVE | -40 to 125 | 0.68 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TPS3808G09DBVRG4 | ACTIVE | -40 to 125 | 0.68 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPS3808G09DBVT | ACTIVE | -40 to 125 | 0.78 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS3808G09DBVTG4 | ACTIVE | -40 to 125 | 0.78 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | 576 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 959 | 28 Aug 2008 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS3808G09 PSpice Transient Model (Rev. A) | PSpice Model | ZIP | 106 KB | 28 Jul 2011 | 327 views |
| TPS3808G09 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 209 KB | 28 Jul 2011 | 174 views |
| TPS3808G09 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 41 KB | 28 Jul 2011 | 297 views |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 