Datasheet
- Low Quiescent Current, Programmable-Delay Supervisory Circuit (Rev. J)
(PDF , 1001 KB) 28 Aug 2008 - View All Technical Documents
Related End Equipment
- ATCA Solutions
- AV Receiver
- Blu-ray Player and Home Theater
- Cable Modem Termination System
- Digital Picture Frame (DPF)
- Femto Base Station
- High-Speed Data Acquisition and Generation
- In-Home Display
- Motor Control: AC Induction
- Point-to-Point Microwave Backhaul
- Pro Audio Mixer
- Speaker: USB
- TV: High-Definition (HDTV)
- TV: LCD/Digital
- Video Analytics Server
- Video Broadcasting & Infrastructure: Scalable Platform
- Video Broadcasting: IP-Based Multi-Format Transcoder
- Video Communications System
- Video Conferencing: IP-Based SD
- xDSL Modem/DSLAM
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS3808G33DBVR | ACTIVE | -40 to 125 | 0.68 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TPS3808G33DBVRG4 | ACTIVE | -40 to 125 | 0.68 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS3808G33DBVT | ACTIVE | -40 to 125 | 0.78 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS3808G33DBVTG4 | ACTIVE | -40 to 125 | 0.78 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS3808G33DRVR | ACTIVE | -40 to 125 | 0.70 | 1ku | SON (DRV) | 6 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS3808G33DRVT | ACTIVE | -40 to 125 | 0.80 | 1ku | SON (DRV) | 6 | View | 250 | SMALL T&R | 294 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320C6701 | Floating-Point Digital Signal Processor | Fixed/Floating-point - C67x DSP | |
| TMS320C6711D | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6712D | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6713B | Floating-Point Digital Signal Processors | Fixed/Floating-point - C67x DSP | |
| TMS320C6727 | Floating-Point Digital Signal Processor | Fixed/Floating-point - C67x DSP |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1001 | 28 Aug 2008 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 126 | 13 Feb 2011 | 1,411 | |||
| 199 | 08 Aug 2008 | 765 |
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS3808G33 PSpice Transient Model (Rev. A) | PSpice Model | ZIP | 105 KB | 28 Oct 2011 | 106 views |
| TPS3808G33 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 900 KB | 28 Oct 2011 | 77 views |
| TPS3808G33 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 41 KB | 28 Oct 2011 | 84 views |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| TUSB8040A Evaluation Module | TUSB8040AEVM | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 