TPS3838K33
(ACTIVE) 220nA Supervisor with 10ms/200ms selectable delay time

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TPS3838K33DBVR ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS3838K33DBVRG4 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TPS3838K33DBVT ACTIVE -40 to 85 1.00 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
TPS3838K33DBVTG4 ACTIVE -40 to 85 1.00 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
TPS3838K33DRVR ACTIVE -40 to 85 0.95 | 1ku SON (DRV) | 6 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TPS3838K33DRVRG4 ACTIVE -40 to 85 0.95 | 1ku SON (DRV) | 6 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TPS3838K33DRVT ACTIVE -40 to 85 1.10 | 1ku SON (DRV) | 6 View 250 | SMALL T&R 500 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TPS3838K33DRVTG4 ACTIVE -40 to 85 1.10 | 1ku SON (DRV) | 6 View 250 | SMALL T&R 100 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 719 27 Oct 2010

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 384 20 Jun 2000 206

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here