TPS3896
(ACTIVE) Single Channel, Ultra Small, Adjustable Supervisory Circuit with Active-Low, Push-Pull Output

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS3896ADRYR ACTIVE -40 to 125 0.48 | 1ku SON (DRY) | 6 View 5000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS3896ADRYT ACTIVE -40 to 125 0.55 | 1ku SON (DRY) | 6 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TPS3896PDRYR ACTIVE -40 to 125 0.48 | 1ku SON (DRY) | 6 View 5000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS3896PDRYT ACTIVE -40 to 125 0.55 | 1ku SON (DRY) | 6 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 919 12 Sep 2011

User Guides (1)

Title Type Size (KB) Date Views
PDF 216 01 Sep 2011 223

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 40,553
PDF 577 18 Apr 2012 2,150

Models (2)

Title Category Type Size (KB) Date Views
TPS3896P PSpice Transient Model PSpice Model ZIP 38 KB 31 Aug 2011 278 views
TPS3896A PSpice Transient Model PSpice Model ZIP 38 KB 31 Aug 2011 278 views

Design Kits & Evaluation Modules (1)

Name Part# Type
Evaluation Module for TPS389xx Single Channel, Adjustable Supervisory Circuit TPS3897A-6P-EVM047 Evaluation Modules & Boards



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here