Datasheet
- LOW INPUT BUCK CONTROLLER, TPS40007/9 (Rev. B)
(PDF , 852 KB) 08 Feb 2005 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS40009DGQ | ACTIVE | -40 to 85 | 1.19 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 80 | TUBE | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS40009DGQG4 | ACTIVE | -40 to 85 | 1.19 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 80 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS40009DGQR | ACTIVE | -40 to 85 | 0.99 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS40009DGQRG4 | ACTIVE | -40 to 85 | 0.99 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CSD17301Q5A | 30V N Channel NexFET™ Power MOSFET | POWER MOSFET - N-CHANNEL MOSFET TRANSISTOR | The TPS40009 is a voltage-mode, synchronous buck PWM controller that uses TI�s proprietary Predictive Gate Drive? technology to wring maximum efficiency from step-down converters and needs only one square inch board area. |
| CSD16323Q3C | Dual Cool N-Channel NexFET Power MOSFET | POWER MOSFET - N-CHANNEL MOSFET TRANSISTOR | The TPS40009 is a voltage-mode, synchronous buck PWM controller that uses TI�s proprietary Predictive Gate Drive? technology to wring maximum efficiency from step-down converters and needs only one square inch board area. |
| CSD16321Q5 | N-Channel NexFET Power MOSFET | POWER MOSFET - N-CHANNEL MOSFET TRANSISTOR | The TPS40009 is a voltage-mode, synchronous buck PWM controller that uses TI�s proprietary Predictive Gate Drive? technology to wring maximum efficiency from step-down converters and needs only one square inch board area. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 852 | 08 Feb 2005 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS40009 PSpice Model (Rev. A) | PSpice Model | ZIP | 215 KB | 12 Sep 2008 | 240 views |
| TPS40009 TINA-TI Average Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 62 KB | 03 Mar 2009 | 95 views |
| TPS40009 TINA-TI Average Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 7 KB | 03 Mar 2009 | 214 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TPS40007EVM-001 Evaluation Module | TPS40007EVM-001 | Evaluation Modules & Boards |
| TPS40009EVM-001 Evaluation Module | TPS40009EVM-001 | Evaluation Modules & Boards |
Software (1)
|
Compensation Calculator Tool (Rev. D) (ZIP 131 KB ) 685 views, 09 Dec 2012 |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Sync Buck (1V @ 6A) for the TPS40009 | PMP2349 | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 