Datasheet
- 4-Channel MultiPhase DC/DC Controller with Tri-State (Rev. B)
(PDF , 1012 KB) 12 May 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS40091PW | ACTIVE | -40 to 85 | 2.30 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | TPS40091PWG4 | ACTIVE | -40 to 85 | 2.30 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS40091PWR | ACTIVE | -40 to 85 | 1.90 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS40091PWRG4 | ACTIVE | -40 to 85 | 1.90 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS40091RHDR | ACTIVE | -40 to 85 | 1.90 | 1ku | VQFN (RHD) | 28 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | TPS40091RHDRG4 | ACTIVE | -40 to 85 | 1.90 | 1ku | VQFN (RHD) | 28 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS40091RHDT | ACTIVE | 2.20 | 1ku | VQFN (RHD) | 28 | View | 250 | SMALL T&R | 500 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | TPS40091RHDTG4 | ACTIVE | 2.20 | 1ku | VQFN (RHD) | 28 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS28225 | 8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver | AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver | |
| TPS40120 | Programmable Feedback Divider | CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN (BUCK) CONTROLLER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1012 | 12 May 2006 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPS40090EVM-002 Evaluation Module | TPS40090EVM-002 | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Digital Power Supply Design Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
See More Training & Events

Cart 