TPS40195
4.5-V to 20-V, 20-A, synchronous buck controller with power good and synchronization
TPS40195
- Input Operating Voltage Range: 4.5 V to 20 V
- Output Voltage as Low as 0.591 V ±0.5%
- 180° Bi-Directional Out-of-Phase Synchronization
- Internal 5-V Regulator
- High and Low MOSFET Sense Overcurrent
- 100-kHz to 600-kHz Switching Frequency
- Enable and Power Good
- Programmable UVLO and Hysteresis
- Thermal Shutdown at 150°C
- Selectable Soft Start
- Prebias Output Safe
The TPS40195 is a flexible synchronous buck controller that operates from a nominal 4.5-V to 20-V supply. This controller implements voltage mode control with the switching frequency adjustable from 100 kHz to 600 kHz. Flexible features found on this device include selectable soft-start time, programmable short-circuit limit, programmable undervoltage lockout (UVLO) and synchronization capability. An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs. Overcurrent detection is done by sensing the voltage drop across the low-side MOSFET when it is on, and comparing it with a user-programmable threshold.
The threshold is set with a single external resistor connected from ILIM to GND. Pulse-by-pulse limiting (to prevent current runaway) is provided by sensing the voltage across the high-side MOSFET when it is on and terminating the cycle when the voltage drop rises above a fixed threshold of 550 mV. When the controller senses an output short circuit, both MOSFETs are turned off and a timeout period is observed before attempting to restart. This provides limited power dissipation in the event of a sustained fault. Synchronization on this device is bi-directional. Devices can be synchronized 180° out of phase to a chosen master TPS40195 running at a fixed 250 kHz or 500 kHz, or can be synchronized to an outside clock source anywhere in the 100 kHz to 600 kHz range.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS40195 4.5-V to 20-V Synchronous Buck Controller With Synchronization and Power Good datasheet (Rev. F) | PDF | HTML | 07 Jun 2019 |
User guide | TPS40195 Buck Controller Evaluation Module User's Guide (Rev. B) | PDF | HTML | 10 Jan 2022 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Enabling Multiple TPS4019x Devices | 29 Mar 2012 | ||
More literature | TPS40195RGY Test Report | 15 Feb 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS40195EVM-001 — TPS40195 20V Input, 3.3V Output, 20A Evaluation Module
TPS40195 TINA-TI Average Reference Design
TPS40195 TINA-TI Transient Reference Design (Rev. B)
TPS40195 Unencrypted PSpice Average and Transient Model Package (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 16 | View options |
VQFN (RGY) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.