Datasheet
- Synchronous Buck Controller with 4-bit VID Interface (Rev. A)
(PDF , 874 KB) 22 Jul 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS40197RGYR | ACTIVE | -40 to 85 | 1.70 | 1ku | VQFN (RGY) | 16 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPS40197RGYT | ACTIVE | -40 to 85 | 1.96 | 1ku | VQFN (RGY) | 16 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320C6474 | Multicore Digital Signal Processor | C6000 Multicore DSP - C647x DSP | TPS40197 is designed specifically for TI DSP cores that use the SmartReflex™ i.e TMS320C6474 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 874 | 22 Jul 2012 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 72 | 29 Mar 2012 | 652 | |||
| 614 | 17 Dec 2008 | 657 |
Tools & Software
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| TI DSP (Faraday / Curie) core supply | PMP2702 | Texas Instruments |
| TI DSP core supply with VID | PMP4721 | Texas Instruments |
| universal CURIE core supply | PMP4603 | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 