Datasheet
- Wide Input Range Non-Synchronous Voltage Mode Controller (Rev. F)
(PDF , 1333 KB) 19 Jan 2012 - View All Technical Documents
Related End Equipment
- CPAP Machine
- Cable Solutions
- Camera: Surveillance Analog
- Currency Counter
- Digital Picture Frame (DPF)
- Digital Radio
- Endoscope
- HVAC - Heating, Ventilating, and Air Conditioning
- Internet Radio Player
- Lighting: General
- Microwave Oven
- Power Quality Meter
- Power Substation Control
- Signal/Waveform Generator
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS40200D | ACTIVE | -40 to 85 | 0.90 | 1ku | SOIC (D) | 8 | View | 75 | >5K | 1k quantity lead time: In stock | | TPS40200DG4 | ACTIVE | -40 to 85 | 0.90 | 1ku | SOIC (D) | 8 | View | 75 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPS40200DR | ACTIVE | -40 to 85 | 0.75 | 1ku | SOIC (D) | 8 | View | 2500 | >5K | 1k quantity lead time: In stock | | TPS40200DRBR | ACTIVE | -40 to 85 | 0.75 | 1ku | SON (DRB) | 8 | View | 3000 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPS40200DRBT | ACTIVE | -40 to 85 | 0.90 | 1ku | SON (DRB) | 8 | View | 250 | 238 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS40200DRG4 | ACTIVE | -40 to 85 | 0.75 | 1ku | SOIC (D) | 8 | View | 2500 | >5K | 1k quantity lead time: In stock | | TPS40200GDR | ACTIVE | -40 to 85 | 0.75 | 1ku | SOIC (D) | 8 | View | 2500 | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TPS40057 | Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | 8.0 to 40V input synchronous buck controller that supports higher output current. |
| TPS40061 | Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER | 10 to 55V input synchronous buck controller that supports higher output current |
| TPS5430 | 5.5V to 36V Input, 3A, 500kHz Step-Down Converter | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | 5.5 to 36V 3A DC/DC converter with integrated MOSFET |
| TPS1101 | Single P-channel Enhancement-Mode MOSFET | POWER SUPPLY SUPPORT - PMOS SWITCH | PFET useable with TPS40200 See Literature slvs084f |
| TPS40200-HT | High Temperature Wide Input Non-Synchronous Buck DC/DC Controller | DC/DC CONTROLLER (EXTERNAL SWITCH) - STEP-DOWN CONTROLLER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1333 | 19 Jan 2012 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 140 | 11 Aug 2010 | 598 | |||
| 1470 | 11 Aug 2010 | 915 | |||
| 387 | 06 May 2010 | 427 | |||
| 1556 | 06 May 2010 | 694 | |||
| 179 | 24 Nov 2008 | 517 | |||
| 528 | 18 Nov 2008 | 1,027 | |||
| 63 | 07 Jun 2006 | 487 |
More Literature (8)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6554 | 08 Aug 2011 | 237 | ||
| 5401 | 13 May 2011 | 557 | ||
| 6339 | 13 Jan 2011 | 503 | ||
| 377 | 15 Feb 2008 | 213 | ||
| 61 | 15 Feb 2008 | 255 | ||
| Multiple Files | 15 Feb 2008 | 241 | ||
| 117 | 22 Jan 2007 | 153 | ||
| 3733 | 27 Feb 2006 | 1,078 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (7)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS40200 PSpice Average Model (Rev. C) | PSpice Model | ZIP | 258 KB | 12 Nov 2009 | 244 views |
| TPS40200 PSpice Transient Model | PSpice Model | ZIP | 145 KB | 05 Jan 2009 | 206 views |
| TPS40200 TINA-TI AC Analysis Reference Design (Rev. C) | TINA-TI Reference Design | TSC | 106 KB | 21 Oct 2009 | 88 views |
| TPS40200 TINA-TI Transient -5.2V Buck/Boost Reference Design | TINA-TI Reference Design | (Multiple Files) | 17 Dec 2008 | 126 views | |
| TPS40200 TINA-TI Transient Buck Reference Design | TINA-TI Reference Design | (Multiple Files) | 17 Dec 2008 | 122 views | |
| TPS40200 TINA-TI Average Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 9 KB | 21 Oct 2009 | 140 views |
| TPS40200 TINA-TI Transient Spice Model | TINA-TI Spice Model | (Multiple Files) | 17 Dec 2008 | 162 views | |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| Evaluation Module for a 24V Input | TPS40200EVM-002 | Development Boards/EVMs |
| TPS40200 12V Input, 3.3V Output, 2.5A Evaluation Module | TPS40200EVM-001 | Development Boards/EVMs |
Software & Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Application Software |
| TPS40k Type III Loop Stability Design Calculator (Rev. C) (ZIP 133 KB ) 605 views, 03 Jan 2012 | ||
Reference Designs (33)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



