TPS40200-EP

ACTIVE

Enhanced Product Wide-Input-Range Non-Synchronous Voltage-Mode Controller

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS40170-EP ACTIVE Enhanced Product 4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller 60-V controller

Product details

Vin (max) (V) 52 Iout (max) (A) 3 Operating temperature range (°C) -55 to 125 Control mode Voltage mode Rating HiRel Enhanced Product
Vin (max) (V) 52 Iout (max) (A) 3 Operating temperature range (°C) -55 to 125 Control mode Voltage mode Rating HiRel Enhanced Product
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 87% Vin)
  • 200-mA Internal P-Channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout
  • Programmable Fixed-Frequency (35 kHz to 500 kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft Start
  • 700-mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin Small-Outline Integrated Circuit (SOIC) (D) Package
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 87% Vin)
  • 200-mA Internal P-Channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout
  • Programmable Fixed-Frequency (35 kHz to 500 kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft Start
  • 700-mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin Small-Outline Integrated Circuit (SOIC) (D) Package

The TPS40200 is a flexible nonsynchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V, with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V, without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input-voltage compensation that responds instantly to input-voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200 is available in an 8-pin SOIC, and supports many of the features of more complex controllers. Clock frequency, soft start, and overcurrent limit each are easily programmed by a single, external component. The part has undervoltage lockout, and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

The TPS40200 is a flexible nonsynchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V, with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V, without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input-voltage compensation that responds instantly to input-voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200 is available in an 8-pin SOIC, and supports many of the features of more complex controllers. Clock frequency, soft start, and overcurrent limit each are easily programmed by a single, external component. The part has undervoltage lockout, and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Wide-Input-Range Nonsynchronous Voltage Mode Controller datasheet (Rev. A) 10 Jan 2013
* VID TPS40200-EP VID V6207618 21 Jun 2016
* Radiation & reliability report TPS40200MDREP Reliability Report 30 Nov 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos