TPS40304 Status: ACTIVE
3V to 20V Wide Input Synchronous Buck Controller for High Power Density, 600kHz, 600mV 1% Reference
Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| TPS40304DRCR | ACTIVE | -40 to 125 | 0.95 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| TPS40304DRCT | ACTIVE | -40 to 125 | 1.10 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
| CSD16410Q5A | N-Channel NexFET Power MOSFET | POWER MOSFET - N-Channel MOSFET Transistors | |
| CSD17301Q5A | 30V N Channel NexFET™ Power MOSFET | POWER MOSFET - N-Channel MOSFET Transistors | 3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI |
| CSD17510Q5A | 30V N-Channel Low Side NexFET Power MOSFET with 20 Volt Vgs | POWER MOSFET - N-Channel MOSFET Transistors | 3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI |
| CSD16323Q3C | Dual Cool N-Channel NexFET Power MOSFET | POWER MOSFET - N-Channel MOSFET Transistors | 3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI |
| CSD16321Q5 | N-Channel NexFET Power MOSFET | POWER MOSFET - N-Channel MOSFET Transistors | 3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI |
| CSD86350Q5D | Synchronous Buck NexFET™ Power Block MOSFET Pair | POWER MOSFET - POWER MOSFET MODULES |
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1952 | 09 Jul 2009 |
User Guides (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1113 | 02 Mar 2010 | 740 | |||
| 1927 | 23 Feb 2010 | 524 | |||
| 791 | 18 Feb 2010 | 1,027 | |||
| 1040 | 18 Feb 2010 | 547 |
Selection Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 246 | 03 May 2011 | 1,891 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type | |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software | |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Application Software | |
| 8-14V Vin, 1.2V Vout Sync Buck Controller Evaluation Module with NexFET™ Power MOSFETs | TPS40304EVM-353 | Development Boards/EVMs | |
| DualCool™ NexFET™ Power MOSFETs and TPS40304 Buck Controller Evaluation Module | CSD163CEVM-591 | Development Boards/EVMs | |
|
|||
Simulation Models
-
PSpice Model
- TPS40304 PSpice Transient Model
(ZIP 114 KB)
26 Jan 2010 329 views
- TPS40304 PSpice Transient Model
(ZIP 114 KB)
-
TINA-TI Reference Design
- TPS40304 TINA-TI Start-up Reference Design
(TSC 223 KB)
30 Aug 2010 94 views - TPS40304 TINA-TI Steady State Model
(TSC 207 KB)
30 Aug 2010 89 views
- TPS40304 TINA-TI Start-up Reference Design
(TSC 223 KB)
Reference Designs
| Description | Part# | Company |
| Synchronous Buck (2.5V@10A, 3.3V@10A, 5V@10A) for Industrial Applications | PMP5573 | Texas Instruments |
| Synchronous Buck (3.3V@16.0A) for Telecom | PMP4713 | Texas Instruments |
| TPS40303 6.3V @ 4.0A | PMP4711 | Texas Instruments |
| TPS40304 1.0V@3A | PMP5596 | Texas Instruments |
| Triple Sync buck 3.3V@6.4A, 2.5V@0.5A, | PMP4697 | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Power Tips 18: Regulator output-voltage accuracy
This Power Tip looks at your regulator's output-voltage accuracy. |
On-Line Training | On Demand |
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number



