TPS40305 Status: ACTIVE
3V to 20V Wide Input Synchronous Buck Controller for High Power Density, High Efficiency, 1.2 MHz
Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Recommended FETs for TPS40305
Benefits of match controller and NexFETs
TPS40305 Advantages
- Lower dead times improves efficiency
- Strong gate drivers reduces switching losses
- Higher gate driver voltage reduces Rdson
NexFET Advantages
- 3-4% higher efficiency at mid to heavy loads over other MOSFETs
- Allows 2x switching frequency for overall smaller solution size
Efficieny VS Load Current
Vin=12V, VOUT=1.2V Efficiency with TI NexFETs Controllers

Vin: 5V, Vout=1.2V Efficiency >90%, 1-20A (pk
~95%)
Vin: 12V, Vout=1.2V Efficiency =92% @15A
TPS40305 Design Example Schematic
Recommended FETs for TPS40305
CSD16410
N-Channel NexFET™ Power MOSFET
Download Datasheet
Sample or Buy
CSD16322
N-Channel NexFET™ Power MOSFET
Download Datasheet
Sample or Buy
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| TPS40305DRCR | ACTIVE | -40 to 125 | 0.95 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|
| TPS40305DRCT | ACTIVE | -40 to 125 | 1.10 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | 668 | Typical lead time for 1k quantity: 4 to 8 weeks |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
| CSD16410Q5A | N-Channel NexFET Power MOSFET | POWER MOSFET - N-Channel MOSFET Transistors | |
| CSD17301Q5A | 30V N Channel NexFET™ Power MOSFET | POWER MOSFET - N-Channel MOSFET Transistors | 3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI |
| CSD17510Q5A | 30V N-Channel Low Side NexFET Power MOSFET with 20 Volt Vgs | POWER MOSFET - N-Channel MOSFET Transistors | 3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI |
| CSD16323Q3C | Dual Cool N-Channel NexFET Power MOSFET | POWER MOSFET - N-Channel MOSFET Transistors | 3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI |
| CSD16321Q5 | N-Channel NexFET Power MOSFET | POWER MOSFET - N-Channel MOSFET Transistors | 3-20V feature rich synchronous buck controller in a compact 3x3mm SON package with powerful gate drivers and built-in Frequency Spread Spectrum for reduced EMI |
| CSD86350Q5D | Synchronous Buck NexFET™ Power Block MOSFET Pair | POWER MOSFET - POWER MOSFET MODULES |
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1952 | 09 Jul 2009 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1113 | 02 Mar 2010 | 740 | |||
| 791 | 18 Feb 2010 | 1,027 | |||
| 1040 | 18 Feb 2010 | 547 |
Selection Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 184 | 10 Jan 2012 | 1,889 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type | |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software | |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Application Software | |
| 8-14V Vin, 1.8V Vout Sync Buck Controller Evaluation Module with NexFET™ Power MOSFETs | TPS40305EVM-488 | Development Boards/EVMs | |
| DualCool™ NexFET™ Power MOSFETs and TPS40304 Buck Controller Evaluation Module | CSD163CEVM-591 | Development Boards/EVMs | |
|
|||
Simulation Models
-
PSpice Model
- TPS40305 PSpice Transient Model
(ZIP 115 KB)
26 Jan 2010 349 views
- TPS40305 PSpice Transient Model
(ZIP 115 KB)
-
TINA-TI Reference Design
- TPS40305 TINA-TI Steady State Reference Design
(TSC 693 KB)
02 Sep 2010 52 views - TPS40305 TINA-TI Start-up Reference Design
(TSC 692 KB)
02 Sep 2010 52 views
- TPS40305 TINA-TI Steady State Reference Design
(TSC 693 KB)
-
TINA-TI Spice Model
- TPS40305 TINA-TI Transient Spice Model
(ZIP 73 KB)
02 Sep 2010 342 views
- TPS40305 TINA-TI Transient Spice Model
(ZIP 73 KB)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Power Tips 18: Regulator output-voltage accuracy
This Power Tip looks at your regulator's output-voltage accuracy. |
On-Line Training | On Demand |
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number




