Datasheet
- 3V to 20V PMBus SYNCHRONOUS BUCK CONTROLLER (Rev. B)
(PDF , 2264 KB) 19 Aug 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS40400RHLR | ACTIVE | -40 to 125 | 2.00 | 1ku | VQFN (RHL) | 24 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS40400RHLT | ACTIVE | -40 to 125 | 2.30 | 1ku | VQFN (RHL) | 24 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS40422 | Dual Output or Multiphase Synchronous Buck Controller with PMBus | DC/DC SWITCHING REGULATOR - DC/DC Multi-phase |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2264 | 19 Aug 2011 |
Application Notes (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 213 | 26 Apr 2012 | 1,537 | ||
| 2431 | 26 Apr 2012 | 1,019 |
Selection & Solution Guides (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3889 | 17 May 2013 | 2,536 | ||
| 9158 | 11 Mar 2013 | 40,564 | ||
| 1595 | 14 Mar 2012 | 2,494 | ||
| 184 | 22 Feb 2012 | 2,244 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS40400 PMBus Synchronous Buck Controller | TPS40400EVM-351 | Evaluation Modules & Boards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| Digital Power Software | FUSION_DIGITAL_POWER_DESIGNER | Application Software & Frameworks |
|
Compensation Calculator Tool (Rev. D) (ZIP 131 KB ) 1,062 views, 09 Dec 2012 |
||
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (7)
| Description | Part # | Company |
|---|---|---|
| '5V-12V input; Synchronous Buck; 0.9V-3.3V, 20A output with PMBus | PMP6997 | Texas Instruments |
| Power Management Reference Design for Xilinx Virtex-6 FPGAs (1.1V @ 3.45A) | PMP5098.2 | Texas Instruments |
| Power Management Reference Design for Xilinx Virtex-6 FPGAs (1.1V @ 5.1A) | PMP5098.1 | Texas Instruments |
| Power Management Reference Design for Xilinx Virtex-6 FPGAs (1.2V @ 1.5A) | PMP5098.3 | Texas Instruments |
| Power Management Reference Design for Xilinx Virtex-6 FPGAs (1.8V @ 2.6A) | PMP5098.4 | Texas Instruments |
| Power Solution for Xilinx 7-Series MGT with 5V input voltage (1V @ 12A) | PMP6577.1 | Texas Instruments |
| TPS40400 PMBus Controller Reference Design | PMP6717 | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 