TPS43330-Q1 (ACTIVE)

Automotive 2V to 40V Low Iq Single Boost & Dual Synchronous Buck Controller

Automotive 2V to 40V Low Iq Single Boost & Dual Synchronous Buck Controller - TPS43330-Q1
 

Models (6)

Title Category Type Size (KB) Date Views
TPS43330 IBIS Model IBIS Model ZIP 7 KB 24 Feb 2012 24 views
TPS43330-Q1 PSpice Transient Model (Rev. A) PSpice Model ZIP 282 KB 04 Mar 2013 18 views
TPS43330-Q1 BUCKB TINA-TI Transient Reference Design TINA-TI Reference Design TSC 200 KB 05 Mar 2013 31 views
TPS43330-Q1 BOOST TINA-TI Transient Reference Design TINA-TI Reference Design TSC 143 KB 05 Mar 2013 17 views
TPS43330-Q1 BUCKA TINA-TI Transient Reference Design TINA-TI Reference Design TSC 197 KB 05 Mar 2013 22 views
TPS43330-Q1 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 167 KB 05 Mar 2013 21 views

Design kits & evaluation modules (2)

Name Part# Type
AutoCrankSim-EVM: Simulator for Automotive Cranking Pulses Evaluation Module Board AUTOCRANKSIM-EVM Evaluation Modules & Boards
TPS43330EVM Evaluation Module TPS43330EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Automotive eCall Reference Design

TIDA-00159 is a reference design for vehicles equipped with eCall systems which has the capability to enable phone calls to an emergency service center in the event of an accident. Customers can accelerate the design of their eCall systems by taking advantage of a complete reference design comprised (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Automotive Power Supply PMP7031 Texas Instruments Reference designs
Automotive Power Supply, 7.0V @ 3.1A / 3.38V @ 3.25A / 5.10V @ 1.5A PMP7193 Texas Instruments Reference designs
Sync Buck 3.3V to 1.2V @ 1.5A PMP7007 Texas Instruments Reference designs

Software (1)