TPS51215A

ACTIVE

3-V to 28-V input, single phase D-CAP2 controller with 2-bit VID

Product details

Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 30 Operating temperature range (°C) -40 to 125 Control mode D-CAP2 Rating Catalog Vout (min) (V) 0 Vout (max) (V) 1.8 Iq (typ) (A) 0.00032 Duty cycle (max) (%) 60
Vin (min) (V) 3 Vin (max) (V) 28 Iout (max) (A) 30 Operating temperature range (°C) -40 to 125 Control mode D-CAP2 Rating Catalog Vout (min) (V) 0 Vout (max) (V) 1.8 Iq (typ) (A) 0.00032 Duty cycle (max) (%) 60
WQFN (RUK) 20 9 mm² 3 x 3
  • Differential voltage feedback
  • DC compensation for accurate regulation
  • Wide input voltage range: 3 V to 28 V
  • Flexible, 2-bit VID supports output voltage from 0.5-V to 2.0-V and 0-V VOUT
  • D-CAP2™ mode at 600kHz for Ultra-Low/Low ESR Output Capacitor
    • 4700 ppm/°C, low-side RDS(on) current sensing
    • Programmable soft-start time and output voltage transition time
    • Built-in output discharge
    • Power good output
    • Integrated boost switch
    • Built-in OVP/UVP/OCP
    • Thermal shutdown (non-latched)
    • 3-mm × 3-mm, 20-Pin, QFN (RUK) package
    • Differential voltage feedback
    • DC compensation for accurate regulation
    • Wide input voltage range: 3 V to 28 V
    • Flexible, 2-bit VID supports output voltage from 0.5-V to 2.0-V and 0-V VOUT
    • D-CAP2™ mode at 600kHz for Ultra-Low/Low ESR Output Capacitor
      • 4700 ppm/°C, low-side RDS(on) current sensing
      • Programmable soft-start time and output voltage transition time
      • Built-in output discharge
      • Power good output
      • Integrated boost switch
      • Built-in OVP/UVP/OCP
      • Thermal shutdown (non-latched)
      • 3-mm × 3-mm, 20-Pin, QFN (RUK) package

      The TPS51215A is a single-phase, D-CAP2™ synchronous buck controller with a 2-bit VID input supporting 0 V and three other independent externally programmable output voltage levels, where full external programmability of the voltage level, step setting and voltage-change slew rate is desired. It is used for Intel IMVP8/9 applications where multiple voltage levels are desired.

      The TPS51215A supports all POS/SPCAP and/or all ceramic MLCC output capacitor options in applications where remote sense is a requirement. Tight DC load regulation is achieved through external programmable integrator capacitor. The TPS51215A provides full protection suite, including OVP, OCL, 5-V UVLO and thermal shutdown. It supports the conversion voltage up to 28 V, and output voltages adjustable from 0.5 V to 2 V.

      The TPS51215A is available in the 3 mm × 3 mm, QFN, 0.4-mm pitch package and is specified from –40°C to 125°C.

      The TPS51215A is a single-phase, D-CAP2™ synchronous buck controller with a 2-bit VID input supporting 0 V and three other independent externally programmable output voltage levels, where full external programmability of the voltage level, step setting and voltage-change slew rate is desired. It is used for Intel IMVP8/9 applications where multiple voltage levels are desired.

      The TPS51215A supports all POS/SPCAP and/or all ceramic MLCC output capacitor options in applications where remote sense is a requirement. Tight DC load regulation is achieved through external programmable integrator capacitor. The TPS51215A provides full protection suite, including OVP, OCL, 5-V UVLO and thermal shutdown. It supports the conversion voltage up to 28 V, and output voltages adjustable from 0.5 V to 2 V.

      The TPS51215A is available in the 3 mm × 3 mm, QFN, 0.4-mm pitch package and is specified from –40°C to 125°C.

      Download View video with transcript Video

      Similar products you might be interested in

      open-in-new Compare alternates
      Same functionality with different pin-out to the compared device
      TPS51518 ACTIVE Single Phase D-CAP and D-CAP2 Controller with 2-bit Flexible VID Controller Lower current controller, does not support 0-V output with its adjustable VID settings.

      Design & development

      For additional terms or required resources, click any title below to view the detail page where available.

      Evaluation board

      TPS51215AEVM — 3-V to 28-V input synchronous step-down controller evaluation module

      The TPS51215AEVM evaluation module (EVM) is used to evaluate the TPS51215A device. The TPS51215A is a single phase, D-CAP2TM synchronous buck controller with 2-bits VID inputs that can select up to four independent output voltage with fixed voltage transition slew rate.
      User guide: PDF | HTML
      Not available on TI.com
      Simulation model

      TPS51215A PSpice Transient Model (Rev. A)

      SLUM737A.ZIP (139 KB) - PSpice Model
      Reference designs

      TIDA-050057 — Power solution for Alder Lake and Raptor Lake VCCIN_AUX rail in PC applications reference design

      This power-supply reference design supports VCCIN_AUX rail in Intel® Alder Lake and Raptor Lake platform. Using TPS51215A controller combined with an operational amplifier could support the control functions including VID control, load line (LL) and current monitor (IMON). The position for test (...)
      Design guide: PDF
      Package Pins Download
      WQFN (RUK) 20 View options

      Ordering & quality

      Information included:
      • RoHS
      • REACH
      • Device marking
      • Lead finish/Ball material
      • MSL rating/Peak reflow
      • MTBF/FIT estimates
      • Material content
      • Qualification summary
      • Ongoing reliability monitoring
      Information included:
      • Fab location
      • Assembly location

      Support & training

      TI E2E™ forums with technical support from TI engineers

      Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

      If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

      Videos