TPS51216-EP

ACTIVE

Enhanced Product Complete DDR2, DDR3 and DDR3L Memory Power Solution Synchronous Buck Controller

Product details

Vin (min) (V) 3 Vin (max) (V) 28 Vout (min) (V) 0.7 Vout (max) (V) 1.8 Features Shutdown Pin for S3 Iq (typ) (mA) 0.6 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L, LPDDR2, LPDDR3
Vin (min) (V) 3 Vin (max) (V) 28 Vout (min) (V) 0.7 Vout (max) (V) 1.8 Features Shutdown Pin for S3 Iq (typ) (mA) 0.6 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L, LPDDR2, LPDDR3
WQFN (RUK) 20 9 mm² 3 x 3
  • Synchronous buck controller (VDDQ)
    • Conversion voltage range: 3 to 28 V
    • Output voltage range: 0.7 to 1.8 V
    • 0.8% VREF accuracy
    • D-CAP™ mode for fast transient response
    • Selectable 300-kHz/400-kHz switching frequencies
    • Optimized efficiency at light and heavy loads with auto-skip function
    • Supports soft-off in S4/S5 states
    • OCL/OVP/UVP/UVLO protections
    • Powergood output
  • 2-A LDO (VTT), buffered reference (VTTREF)
    • 2-A (peak) sink and source current
    • Requires only 10-µF of ceramic output capacitance
    • Buffered, low noise, 10-mA VTTREF output
    • 0.8% VTTREF, 20-mV VTT accuracy
    • Support high-z in S3 and soft-off in S4/S5
  • Thermal shutdown
  • 20-Pin, 3 mm × 3 mm, WQFN Package
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Available in military (–55°C to 125°C) temperature range (1)
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability

(1)Additional temperature ranges available - contact factory

  • Synchronous buck controller (VDDQ)
    • Conversion voltage range: 3 to 28 V
    • Output voltage range: 0.7 to 1.8 V
    • 0.8% VREF accuracy
    • D-CAP™ mode for fast transient response
    • Selectable 300-kHz/400-kHz switching frequencies
    • Optimized efficiency at light and heavy loads with auto-skip function
    • Supports soft-off in S4/S5 states
    • OCL/OVP/UVP/UVLO protections
    • Powergood output
  • 2-A LDO (VTT), buffered reference (VTTREF)
    • 2-A (peak) sink and source current
    • Requires only 10-µF of ceramic output capacitance
    • Buffered, low noise, 10-mA VTTREF output
    • 0.8% VTTREF, 20-mV VTT accuracy
    • Support high-z in S3 and soft-off in S4/S5
  • Thermal shutdown
  • 20-Pin, 3 mm × 3 mm, WQFN Package
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Available in military (–55°C to 125°C) temperature range (1)
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability

(1)Additional temperature ranges available - contact factory

The TPS51216-EP provides a complete power supply for DDR2, DDR3 and DDR3L memory systems in the lowest total cost and minimum space. It integrates a synchronous buck regulator controller (VDDQ) with a 2-A sink/source tracking LDO (VTT) and buffered low noise reference (VTTREF). The TPS51216-EP employs D-CAP™ mode coupled with 300 kHz/400 kHz frequencies for ease-of-use and fast transient response. The VTTREF tracks VDDQ/2 within excellent 0.8% accuracy. The VTT, which provides 2-A sink/source peak current capabilities, requires only 10-µF of ceramic capacitance. In addition, a dedicated LDO supply input is available.

The TPS51216-EP provides rich useful functions as well as excellent power supply performance. It supports flexible power state control, placing VTT at high-Z in S3 and discharging VDDQ, VTT, and VTTREF (soft-off) in S4/S5 state.

The TPS51216-EP provides a complete power supply for DDR2, DDR3 and DDR3L memory systems in the lowest total cost and minimum space. It integrates a synchronous buck regulator controller (VDDQ) with a 2-A sink/source tracking LDO (VTT) and buffered low noise reference (VTTREF). The TPS51216-EP employs D-CAP™ mode coupled with 300 kHz/400 kHz frequencies for ease-of-use and fast transient response. The VTTREF tracks VDDQ/2 within excellent 0.8% accuracy. The VTT, which provides 2-A sink/source peak current capabilities, requires only 10-µF of ceramic capacitance. In addition, a dedicated LDO supply input is available.

The TPS51216-EP provides rich useful functions as well as excellent power supply performance. It supports flexible power state control, placing VTT at high-Z in S3 and discharging VDDQ, VTT, and VTTREF (soft-off) in S4/S5 state.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS51216-EP Complete DDR2, DDR3 and DDR3L Memory Power Solution Synchronous Buck Controller, 2-A LDO, Buffered Reference datasheet (Rev. A) PDF | HTML 29 Mar 2022
* VID TPS51216-EP VID V6216601 27 Mar 2018
* Radiation & reliability report TPS51216MRUKREP Reliability Report 11 Apr 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51216 PSpice Transient Model

SLUM395.ZIP (67 KB) - PSpice Model
Simulation model

TPS51216 TINA-TI Transient Reference Design

SLUM459.TSC (648 KB) - TINA-TI Reference Design
Simulation model

TPS51216 TINA-TI Transient Spice Model

SLUM458.ZIP (72 KB) - TINA-TI Spice Model
Package Pins Download
WQFN (RUK) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos