Home Power management DC/DC switching regulators Step-down (buck) regulators Buck controllers (external switch)

TPS51275B-1

ACTIVE

5.5-V to 24-V, dual-synchronous buck controller with Out-of-Audio™ mode and 3.2 ms soft start

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS51397A ACTIVE 4.5-V to 24-V input, 10-A, synchronous step-down regulator Upgraded light-load efficiency, soft start adjustable with a lower IQ and an extended positive operating temperature range.

Product details

Vin (min) (V) 5 Vin (max) (V) 24 Vout (min) (V) 4.85 Vout (max) (V) 5.1 Iout (max) (A) 20 Iq (typ) (mA) 0.8 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 355 Features Enable, Power good, Synchronous Rectification Operating temperature range (°C) -40 to 85 Regulated outputs (#) 2 Number of phases 1 Rating Catalog Control mode D-CAP Type Controller
Vin (min) (V) 5 Vin (max) (V) 24 Vout (min) (V) 4.85 Vout (max) (V) 5.1 Iout (max) (A) 20 Iq (typ) (mA) 0.8 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 355 Features Enable, Power good, Synchronous Rectification Operating temperature range (°C) -40 to 85 Regulated outputs (#) 2 Number of phases 1 Rating Catalog Control mode D-CAP Type Controller
WQFN (RUK) 20 9 mm² 3 x 3
  • Input Voltage Range: 5 V to 24 V
  • Output Voltages: 5 V and 3.3 V (Adjustable Range
    ±10%)
  • Built-in, 100-mA, 5-V, and 3.3-V LDOs
  • Clock Output for Charge-Pump
  • ±1% Reference Accuracy
  • Adaptive On-Time D-CAP™ Mode Control
    Architecture with 300-kHz and 355-kHz Frequency
    Setting
  • Out-of-Audio™ (OOA) Light-Load Operation
  • Internal 3.2-ms Voltage Servo Soft-Start
  • Low-Side RDS(on) Current Sensing Scheme
  • Built-In Output Discharge Function
  • Separate Enable Input for Switchers
  • Dedicated OC Setting Terminals
  • Power Good Indicator
  • OVP, UVP, and OCP Protection
  • Non-Latch UVLO and OTP Protection
  • 20-Pin, 3-mm × 3-mm, WQFN (RUK) Package
  • Input Voltage Range: 5 V to 24 V
  • Output Voltages: 5 V and 3.3 V (Adjustable Range
    ±10%)
  • Built-in, 100-mA, 5-V, and 3.3-V LDOs
  • Clock Output for Charge-Pump
  • ±1% Reference Accuracy
  • Adaptive On-Time D-CAP™ Mode Control
    Architecture with 300-kHz and 355-kHz Frequency
    Setting
  • Out-of-Audio™ (OOA) Light-Load Operation
  • Internal 3.2-ms Voltage Servo Soft-Start
  • Low-Side RDS(on) Current Sensing Scheme
  • Built-In Output Discharge Function
  • Separate Enable Input for Switchers
  • Dedicated OC Setting Terminals
  • Power Good Indicator
  • OVP, UVP, and OCP Protection
  • Non-Latch UVLO and OTP Protection
  • 20-Pin, 3-mm × 3-mm, WQFN (RUK) Package

The TPS51275B-1 device is a cost-effective, dual-synchronous buck controller targeted for notebook system-power supply solutions. The device has 5-V and 3.3-V low-dropout regulators (LDOs) and requires few external components. The 260-kHz VCLK output can be used to drive an external charge pump, generating gate drive voltage for the load switches without reducing the main converter efficiency. The TPS51275B-1 device supports high efficiency, fast transient response and provides a combined power-good signal. Adaptive on-time, D-CAP control provides convenient and efficient operation. The device operates with a supply input voltage ranging from 5 to 24 V and supports output voltages of 5 V and 3.3 V. The TPS51275B-1 device is available in a 20-pin, 3-mm × 3-mm, WQFN package and is specified from –40°C to 85°C.

The TPS51275B-1 device is a cost-effective, dual-synchronous buck controller targeted for notebook system-power supply solutions. The device has 5-V and 3.3-V low-dropout regulators (LDOs) and requires few external components. The 260-kHz VCLK output can be used to drive an external charge pump, generating gate drive voltage for the load switches without reducing the main converter efficiency. The TPS51275B-1 device supports high efficiency, fast transient response and provides a combined power-good signal. Adaptive on-time, D-CAP control provides convenient and efficient operation. The device operates with a supply input voltage ranging from 5 to 24 V and supports output voltages of 5 V and 3.3 V. The TPS51275B-1 device is available in a 20-pin, 3-mm × 3-mm, WQFN package and is specified from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS51275B-1 Dual Synchronous, Step-Down Controller With 5-V and 3.3-V LDOs datasheet PDF | HTML 17 Mar 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51275B-1 PSpice Transient Model

SLVMB87.ZIP (219 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WQFN (RUK) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos