TPS51313

ACTIVE

3V to 5.5V input, DCAP2, 1MHz, Step-Down DC/DC Converter for nVidia Graphics PEX (PCI-Express) Rail

Product details

Iout (max) (A) 3 Vin (min) (V) 3.1 Vin (max) (V) 5.5 Type Converter Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000
Iout (max) (A) 3 Vin (min) (V) 3.1 Vin (max) (V) 5.5 Type Converter Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000
VSON (DRC) 10 9 mm² 3 x 3
  • Input Voltage VIN Range : 3.1 V to 5.5 V
  • Bias Voltage VCC Range: 3.1 V to 5.5 V
  • Output Voltage Range: 0.6 V to 3.3 V
  • 0.6-V, 1% Voltage Reference Accuracy
  • Switching Frequency: 1 MHz
  • No External Compensation is Required
  • Fixed Voltage Servo Soft-Start Function
  • Thermal Shutdown
  • Input Voltage VIN Range : 3.1 V to 5.5 V
  • Bias Voltage VCC Range: 3.1 V to 5.5 V
  • Output Voltage Range: 0.6 V to 3.3 V
  • 0.6-V, 1% Voltage Reference Accuracy
  • Switching Frequency: 1 MHz
  • No External Compensation is Required
  • Fixed Voltage Servo Soft-Start Function
  • Thermal Shutdown

The TPS51313 is an easy-to-use, fully integrated, synchronous buck converter for low voltage point-of-load applications. It is designed to meet the NVIDIA OpenVreg Type 0 specifications, including the package and footprint requirement. It supports 3-A (maximum) of dc output current at output voltages from 0.6 V to 3.3 V. The D-CAP2 mode adaptive, constant on-time control with 1-MHz switching frequency allows a small footprint when designed using all ceramic output capacitors and offers a low external component count. The device also features auto-skip function at light load condition, pre-biased start-up and internally fixed soft-start time. When the device is disabled, the output capacitor is discharged through internal resistor. The TPS51313 is available in a 3 mm x 3 mm, 10-pin DRC package (Green RoHS compliant and Pb free) and is specified between –10°C and 85°C.

The TPS51313 is an easy-to-use, fully integrated, synchronous buck converter for low voltage point-of-load applications. It is designed to meet the NVIDIA OpenVreg Type 0 specifications, including the package and footprint requirement. It supports 3-A (maximum) of dc output current at output voltages from 0.6 V to 3.3 V. The D-CAP2 mode adaptive, constant on-time control with 1-MHz switching frequency allows a small footprint when designed using all ceramic output capacitors and offers a low external component count. The device also features auto-skip function at light load condition, pre-biased start-up and internally fixed soft-start time. When the device is disabled, the output capacitor is discharged through internal resistor. The TPS51313 is available in a 3 mm x 3 mm, 10-pin DRC package (Green RoHS compliant and Pb free) and is specified between –10°C and 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS51313 datasheet 13 May 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51313 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM334A.ZIP (39 KB) - PSpice Model
Package Pins Download
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos