TPS51315 Status: ACTIVE
3V to 14V Input, 10A Synchronous Step Down DCAP Mode Converter with Eco-Mode
Datasheet
- 10-A STEP-DOWN SYNCHRONOUS SWITCHER WITH INTEGRATED MOSFETs (Rev. A)
(PDF 1080 KB)
08 Apr 2011
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| TPS51315RGFR | ACTIVE | -40 to 125 | 2.65 | 1ku | VQFN (RGF) | 40 | 3000 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| TPS51315RGFT | ACTIVE | -40 to 125 | 3.05 | 1ku | VQFN (RGF) | 40 | 250 | SMALL T&R | >5k | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
| TPS51103 | Integrated LDO with Switchover Circuit for Notebook Computers | LINEAR REGULATORS - LDO CONTROLLER |
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1080 | 08 Apr 2011 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 60 | 03 Aug 2010 | 647 | |||
| 38 | 21 Jul 2010 | 1,188 | |||
| 408 | 21 Jul 2010 | 473 | |||
| 35 | 21 Jul 2010 | 647 |
View Application Notes for Step-Down Regulator
More Literature (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| WMV | 13943 | 20 Jul 2010 | 555 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Application Software |
| 12V Input, 1.5V Output, 10A Synchronous Buck Converter Evaluation Module | TPS51315EVM | Development Boards/EVMs |
Simulation Models
-
PSpice Model
- TPS51315 PSpice Transient Model (Rev. A)
(ZIP 52 KB)
21 Oct 2009 448 views
- TPS51315 PSpice Transient Model (Rev. A)
(ZIP 52 KB)
-
TINA-TI Reference Design
- TPS51315 TINA-TI Transient Reference Design
(TSC 146 KB)
21 Oct 2009 632 views
- TPS51315 TINA-TI Transient Reference Design
(TSC 146 KB)
-
TINA-TI Spice Model
- TPS51315 TINA-TI Transient Spice Model
(ZIP 40 KB)
21 Oct 2009 402 views
- TPS51315 TINA-TI Transient Spice Model
(ZIP 40 KB)
Reference Designs
| Description | Part# | Company |
| Sync Buck for Notebook 1.05V@10A | PMP3872 | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Power Tips 18: Regulator output-voltage accuracy
This Power Tip looks at your regulator's output-voltage accuracy. |
On-Line Training | On Demand |
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number



