Vin (min) (V) 3 Vin (max) (V) 28 Vout (min) (V) 0.7 Vout (max) (V) 1.05 Iout (max) (A) 25 Iq (typ) (mA) 2 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Dynamic Voltage Scaling, Enable, Light Load Efficiency, Power good, Synchronous Rectification Operating temperature range (°C) -10 to 100 Regulated outputs (#) 1 Number of phases 1 Rating Catalog Control mode D-CAP, D-CAP+ Type Controller
Vin (min) (V) 3 Vin (max) (V) 28 Vout (min) (V) 0.7 Vout (max) (V) 1.05 Iout (max) (A) 25 Iq (typ) (mA) 2 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Dynamic Voltage Scaling, Enable, Light Load Efficiency, Power good, Synchronous Rectification Operating temperature range (°C) -10 to 100 Regulated outputs (#) 1 Number of phases 1 Rating Catalog Control mode D-CAP, D-CAP+ Type Controller