TPS53119 3V to 26V Input, 20A, Eco-Mode™, D-CAP™ Synchronous Buck Controller | TI.com

TPS53119 (ACTIVE)

3V to 26V Input, 20A, Eco-Mode™, D-CAP™ Synchronous Buck Controller

 

Description

The TPS53119 device is a small-sized single buck controller with adaptive ON-time D-CAP mode control. The device is designed for low output voltage, high current, PC system power rail and similar point-of-load (POL) power supplies in digital consumer products. The small package and minimal pin count save space on the PCB, while the dedicated EN pin and pre-set frequency selections simplify the power supply design. The skip mode at light load conditions, strong gate drivers, and low-side FET RDS(on) current sensing supports low loss and high efficiency over a broad load range. The conversion input voltage (high-side FET drain voltage) range is between 4.5 V and 25 V, and the output voltage range is between 0.6 V and 5.5 V. The TPS53119 is available in a 16-pin VQFN package specified from –20°C to 85°C.

Features

  • Conversion Input Voltage Range: 3 V to 26 V
  • VDD Input Voltage Range: 4.5 V to 25 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Built-In 0.6-V (±0.8%) Reference
  • Built-In LDO Linear Voltage Regulator
  • Auto-Skip Eco-Mode™ for Light-Load Efficiency
  • D-CAP™ Mode with 100-ns Load-Step Response
  • Adaptive ON-Time Control Architecture with 8 Selectable Frequency Settings
  • 4700-ppm/°C RDS(on) Current Sensing
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable Internal Voltage Servo Soft Start
  • Pre-Charged Start-Up Capability
  • Built-In Output Discharge
  • Open-Drain Power-Good Output
  • Integrated Boost Switch
  • Built-In OVP/UVP/OCP
  • Thermal Shutdown (Non-Latch)
  • 3-mm × 3-mm 16-Pin VQFN (RGT) Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck controllers (external switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated outputs (#)
Number of Phases
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Duty cycle (Max) (%)
Operating temperature range (C)
Rating
Package Group
Type
Control mode
TPS53119 TPS40345
3     3    
26     20    
0.6     0.6    
5.5     18    
20     25    
1     1    
1     1    
250     600    
970     600    
0.4     2.5    
Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up    
Enable
Power Good
Pre-Bias Start-Up
Spread Spectrum
Synchronous Rectification    
90     90    
-20 to 85     -20 to 85    
Catalog     Catalog    
VQFN | 16     VSON | 10    
Controller     Controller    
D-CAP     Voltage Mode    

Design tool

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS53119

  Min   Max Range
Vin  V 4.5 to 24.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 25A
Ambient Temp  °C -20 to 85°C