TPS53315

ACTIVE

3-V to 15-V, 12-A synchronous buck converter with optimized light load efficiency

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS548A28 ACTIVE 2.7-V to 16-V, 15-A synchronous buck converter with remote sense and 3-V LDO Upgraded part with higher switching frequency and adjustable soft start in a smaller lead-free package.

Product details

Iout (max) (A) 12 Vin (min) (V) 3 Vin (max) (V) 15 Topology Buck Type Converter Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 1000 Features Adjustable current limit, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO Fixed Control mode D-CAP Vout (min) (V) 0.6 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 12 Vin (min) (V) 3 Vin (max) (V) 15 Topology Buck Type Converter Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 1000 Features Adjustable current limit, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO Fixed Control mode D-CAP Vout (min) (V) 0.6 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGF) 40 35 mm² 7 x 5
  • Conversion input voltage range: 3 V to 15 V
  • VDD input voltage range: 4.5 V to 25 V
  • Output voltage range: 0.6 V to 5.5 V
  • 5-V LDO output
  • Integrated power MOSFETs with 12-A continuous output current
  • < 10-µA shutdown current
  • Auto-skip Eco-mode for light-load efficiency
  • D-CAP integrated circuit with fast transient response
  • Selectable switching frequency from 250 kHz to 1 MHz with an external resistor
  • Built-in 1%, 0.6-V reference
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms selectable internal voltage servo soft start
  • Pre-charged start-up capability
  • Integrated boost switch
  • Adjustable overcurrent limit through external resistor
  • Overvoltage, undervoltage, UVLO, and overtemperature protection
  • Support all ceramic output capacitors
  • Open drain power-good indication
  • 40-pin VQFN package with thermal pad
  • Conversion input voltage range: 3 V to 15 V
  • VDD input voltage range: 4.5 V to 25 V
  • Output voltage range: 0.6 V to 5.5 V
  • 5-V LDO output
  • Integrated power MOSFETs with 12-A continuous output current
  • < 10-µA shutdown current
  • Auto-skip Eco-mode for light-load efficiency
  • D-CAP integrated circuit with fast transient response
  • Selectable switching frequency from 250 kHz to 1 MHz with an external resistor
  • Built-in 1%, 0.6-V reference
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms selectable internal voltage servo soft start
  • Pre-charged start-up capability
  • Integrated boost switch
  • Adjustable overcurrent limit through external resistor
  • Overvoltage, undervoltage, UVLO, and overtemperature protection
  • Support all ceramic output capacitors
  • Open drain power-good indication
  • 40-pin VQFN package with thermal pad

TPS53315 is a D-CAP integrated circuit, 12-A synchronous switcher with integrated MOSFETs. The device is designed for ease of use, low external component count, and small package power systems.

This device features single-rail input support, one 19-mΩ and one 7-mΩ integrated MOSFET, accurate 1%, 0.6-V Reference, and integrated boost switch. A sample of competitive features include: greater than 96% maximum efficiency, 3-V to 15-V wide input voltage range, very low external component count, D-CAP integrated circuit for super fast transient, selectable auto-skip and PWM operation, internal soft-start control, adjustable frequency, and no need for compensation.

The conversion input voltage ranges from 3 V to 15 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.

The TPS53315 is available in a 5 mm × 7 mm 40-pin, VQFN package and is specified from –40°C to 85°C.

TPS53315 is a D-CAP integrated circuit, 12-A synchronous switcher with integrated MOSFETs. The device is designed for ease of use, low external component count, and small package power systems.

This device features single-rail input support, one 19-mΩ and one 7-mΩ integrated MOSFET, accurate 1%, 0.6-V Reference, and integrated boost switch. A sample of competitive features include: greater than 96% maximum efficiency, 3-V to 15-V wide input voltage range, very low external component count, D-CAP integrated circuit for super fast transient, selectable auto-skip and PWM operation, internal soft-start control, adjustable frequency, and no need for compensation.

The conversion input voltage ranges from 3 V to 15 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.

The TPS53315 is available in a 5 mm × 7 mm 40-pin, VQFN package and is specified from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS53315 12-A Step-Down Regulator with Integrated Switcher datasheet (Rev. B) PDF | HTML 13 Nov 2023
Technical article Good pin practices with buck converters PDF | HTML 31 May 2017
Application note Unified Ground Connection Recommendation on TPS53K- Integrated FET-Converter Dev 25 Jan 2017
Application note D-CAP(TM) Mode With All-Ceramic Output Capacitor Application 03 Feb 2011
Application note Intel EP80579 Tolopai System-on-Chip Reference Design 21 Jul 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS53315 PSpice Transient Model (Rev. B)

SLVMAI4B.ZIP (132 KB) - PSpice Model
Simulation model

TPS53315 TINA-TI Transient Model

SLVMAM7.ZIP (62 KB) - TINA-TI Spice Model
Simulation model

TPS53315 TINA-TI Transient Reference Design

SLVMAM6.TSC (156 KB) - TINA-TI Reference Design
Package Pins Download
VQFN (RGF) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos