TPS53627

ACTIVE

2-Phase, D-CAP+™ Step-Down Controller for Intel VR13 CPU VCORE and DDR Memory

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 95 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 3.04 Iq (typ) (A) 0.0035 Duty cycle (max) (%) 67
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 95 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 3.04 Iq (typ) (A) 0.0035 Duty cycle (max) (%) 67
VQFN (RSM) 32 16 mm² 4 x 4
  • Intel® VR13 Serial VID (SVID) Compliant
  • 1- or 2-Phase Operation
  • Supports Both Droop and Non-Droop Applications
  • 8-Bit DAC with 10-mV Step
  • 4.5-V to 28-V Conversion Voltage Range
  • Output Range: 0.5 V to 2.3 V
  • Optimized Efficiency at Light and Heavy Loads
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Supports Discrete, Power Block, Power Stage™ or DrMOS MOSFET Implementations
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections
  • Patented AutoBalance™ Phase Balancing
  • Programmable ON-Pulse Extension for Load Transient Boost
  • Programmable Auto DCM and CCM Operation
  • Selectable 8-level Current Limit
  • Small, 4 mm × 4 mm, 32-Pin, VQFN PowerPad™ Package
  • Intel® VR13 Serial VID (SVID) Compliant
  • 1- or 2-Phase Operation
  • Supports Both Droop and Non-Droop Applications
  • 8-Bit DAC with 10-mV Step
  • 4.5-V to 28-V Conversion Voltage Range
  • Output Range: 0.5 V to 2.3 V
  • Optimized Efficiency at Light and Heavy Loads
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Supports Discrete, Power Block, Power Stage™ or DrMOS MOSFET Implementations
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections
  • Patented AutoBalance™ Phase Balancing
  • Programmable ON-Pulse Extension for Load Transient Boost
  • Programmable Auto DCM and CCM Operation
  • Selectable 8-level Current Limit
  • Small, 4 mm × 4 mm, 32-Pin, VQFN PowerPad™ Package

The TPS53627 device is a driverless, VR13 SVID compliant, synchronous buck controller. Advanced control features such as D-CAP+ ™architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) to provide fast transient response, lowest output capacitance and high efficiency. The device also supports single-phase operation in CCM and DCM operation for light-load efficiency boost. The device integrates a full set of VR13 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 00h to 07h. Adjustable control of VOUT slew rate can be programmed as high as 20mV/uS.

Paired with the TI NexFET™ Power Stage, this total solution delivers exceptionally high speed and low switching loss.

The TPS53627 device package is a space saving, thermally enhanced 32-pin VQFN package that operates from –40°C to +105°C.

The TPS53627 device is a driverless, VR13 SVID compliant, synchronous buck controller. Advanced control features such as D-CAP+ ™architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) to provide fast transient response, lowest output capacitance and high efficiency. The device also supports single-phase operation in CCM and DCM operation for light-load efficiency boost. The device integrates a full set of VR13 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 00h to 07h. Adjustable control of VOUT slew rate can be programmed as high as 20mV/uS.

Paired with the TI NexFET™ Power Stage, this total solution delivers exceptionally high speed and low switching loss.

The TPS53627 device package is a space saving, thermally enhanced 32-pin VQFN package that operates from –40°C to +105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS53627 2-Phase, D-CAP+™ Step-Down Controller for VR13 CPU VCORE and DDR Memory datasheet PDF | HTML 27 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RSM) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos