TPS54040A

ACTIVE

3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR54406 ACTIVE SIMPLE SWITCHER® power converter with 4-V to 36-V input, 0.6-A, synchronous buck and 80-µA IQ Smaller footprint, lower quiescent current, FPWM and PFM options.

Product details

Iout (max) (A) 0.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500
Iout (max) (A) 0.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • 3.5 V to 42 V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-mode™
  • Tighter Enable Threshold than TPS54040
    for More Accurate UVLO Voltage
  • Adjustable UVLO Voltage and Hysteresis
  • 116 µA Operating Quiescent Current
  • 1.3 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • 0.8-V Internal Voltage Reference
  • Available in MSOP-10 and VSON-10 Packages
  • Supported by WEBENCH® and SwitcherPro™
    Software Tool
  • 3.5 V to 42 V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-mode™
  • Tighter Enable Threshold than TPS54040
    for More Accurate UVLO Voltage
  • Adjustable UVLO Voltage and Hysteresis
  • 116 µA Operating Quiescent Current
  • 1.3 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • 0.8-V Internal Voltage Reference
  • Available in MSOP-10 and VSON-10 Packages
  • Supported by WEBENCH® and SwitcherPro™
    Software Tool

The TPS54040A device is a 42 V, 0.5 A, step down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated input supply current to 116 µA. Using the enable pin, shutdown supply current is nominally 1.3 µA when the enable pin is low.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing or tracking. An open drain power good signal indicates when the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54040A device is a 42 V, 0.5 A, step down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated input supply current to 116 µA. Using the enable pin, shutdown supply current is nominally 1.3 µA when the enable pin is low.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing or tracking. An open drain power good signal indicates when the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS54040A 0.5-A, 42-V Step-Down DC-DC Converter With Eco-Mode™ datasheet (Rev. B) PDF | HTML 15 Jan 2016
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Designing an EMC-compliant interface to motor position encoders – Part 5 PDF | HTML 10 Nov 2015
Application note Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 05 Mar 2015
Application note Methods to Improve Low Dropout Operation with the TPS54240 and TPS54260 (Rev. A) 06 Nov 2013
Application note Differences between the TPS54x40, TPS54x60 and the TPS54x40A, TPS54x60A 17 Apr 2013
Application note Level Shifting Control for an Inverting Buck-boost 10 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54040EVM-456 — TPS54040 42V Input, 5V Output, 0.5A Evaluation Module

The TPS54040EVM-456 evaluation module is designed to demonstrate the small printed-circuit-board areas that can be achieved when designing with the TPS54040 regulator. The TPS54040 dc/dc converter is designed to provide up to a 0.5-A output from an input voltage source of 3.5 V to 42 V. Rated (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS54040 PSpice Transient Model

SLIM069.ZIP (66 KB) - PSpice Model
Simulation model

TPS54040 TINA-TI Transient Reference Design

SLIM278.TSC (482 KB) - TINA-TI Reference Design
Simulation model

TPS54040 TINA-TI Transient Spice Model

SLIM277.ZIP (68 KB) - TINA-TI Spice Model
Simulation model

TPS54040A Unencrypted PSpice Average Model

SLVMCU5.ZIP (1 KB) - PSpice Model
Simulation model

TPS54040A Unencrypted PSpice Average Model Package (Rev. A)

SLVM914A.ZIP (96 KB) - PSpice Model
Calculation tool

SLVC432 TPS54x40 and TPS54x60 Buck Design Spreadsheet

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54040A 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54060A 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54140A 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160A 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54240 3.5V to 42V Input, 2.5A Step-Down Converter with Eco-Mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode
Reference designs

TIDA-00172 — Reference Design for an Interface to a Position Encoder with EnDat 2.2

This reference design implements a hardware interface based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The building blocks include the power supply for the encoder with innovative smart eFuse technology and robust half-duplex RS-485 transceivers including line termination (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00176 — Interface to Sin/Cos Encoders with High-Resolution Position Interpolation Reference Design

The TIDA-00176 reference design is an EMC compliant industrial interface to Sin/Cos position encoders. Applications include industrial drives, which require accurate speed and position control.
The design utilizes a 16-bit dual sample ADC with drop-in compatible 14- or 12-bit versions available, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00175 — Interface to a 5-V BiSS position encoder reference design

This reference design implements a hardware interface based on the BiSS standard for position or rotary encoders. It supports both BiSS point-to-point and BiSS bus configurations. The building blocks include the power supply for a 5-V BiSS encoder with innovative smart eFuse technology and robust (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01574 — Power Stage Reference Design for Power Stealing Thermostat

TIDA-01574 is a reference design for high-efficiency power stealing for smart thermostats and other building automation equipment. In general, power stealing enables to extend battery life of Wi-Fi enabled smart thermostats by drawing power from 24-V AC when the HVAC load is off. This (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP11791 — TPS54040A Inverting Buck/Boost Reference Design

This reference design operates within 12-V to 20-V input voltage and delivers -14 V/200 mA at the output.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00180 — Power Supply with Programmable Output Voltage and Protection for Position Encoder Interfaces

This reference design implements a universal power supply with programmable output voltage and innovative smart eFuse technology for use in a multi-standard position encoder interface module on an industrial drive. The eFuse provides inrush-current and over-current protection as well as user (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP8715 — 9 to 14Vin 3.3V/0.3A Buck Conv Ceramic Output Capacitor Switching @ 398kHz Reference Design

This design is a buck converter for automotive as well as for non-automotive applications. It delivers an output voltage of 3.3V @ 0.3A at an input voltage range of 9-14V. It can withstand input peaks up to 40V.
Test report: PDF
Package Pins Download
HVSSOP (DGQ) 10 View options
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos