Datasheet
- 1-A Wide Input Range Step-Down Swift(TM) Converter (Rev. A)
(PDF , 762 KB) 22 Nov 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS5410D | ACTIVE | -40 to 125 | 1.95 | 1ku | SOIC (D) | 8 | View | 75 | >5K | 1k quantity lead time: In stock | | TPS5410DG4 | ACTIVE | -40 to 125 | 1.95 | 1ku | SOIC (D) | 8 | View | 75 | >5K | 1k quantity lead time: In stock | Not Available | | TPS5410DR | ACTIVE | -40 to 125 | 1.60 | 1ku | SOIC (D) | 8 | View | 2500 | >5K | 1k quantity lead time: In stock | Not Available | | TPS5410DRG4 | ACTIVE | -40 to 125 | 1.60 | 1ku | SOIC (D) | 8 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 762 | 22 Nov 2006 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 266 | 15 Aug 2007 | 1,263 | |||
| 392 | 21 Mar 2007 | 1,007 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 58 | 12 Apr 2012 | 1,516 | ||
| 991 | 22 Mar 2011 | 504 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 23882 | 28 Apr 2010 | 383 | |
| WMV | 24400 | 28 Apr 2010 | 300 | |
| 932 | 17 Dec 2008 | 168 | ||
| 253 | 27 Jul 2008 | 369 | ||
| 1160 | 26 Mar 2008 | 195 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| 1-A SWIFT Converter Evaluation Module | TPS5410EVM-203 | Development Boards/EVMs |
Software & Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Application Software |
Reference Designs (1)
| Description | Part# | Company |
|---|---|---|
| 24V@2A, 5V@0.6A PFC Flyback | PMP5688.2 | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



