TPS54116-Q1 (ACTIVE)

Automotive DDR Power Solution with 4-A, 2-MHz VDDQ DC/DC Converter, 1-A VTT LDO and VTTREF

Automotive DDR Power Solution with 4-A, 2-MHz VDDQ DC/DC Converter, 1-A VTT LDO and VTTREF - TPS54116-Q1
 

Models (2)

Title Category Type Size (KB) Date Views
TPS54116-Q1 PSpice Transient Model PSpice Model ZIP 219 KB 19 Aug 2016 39 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 3,847 views

Design kits & evaluation modules (1)

Name Part# Type
TPS54116-Q1 Automotive DDR Power Solution Evaluation Module TPS54116-Q1EVM-830 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Automotive Power Reference Design for Low Power TDA3x Based Systems

This solution was designed to make an integrated, size-optimized power design for ADAS applications using the TDA3x SoC off of an automotive battery input.  By targeting only applications with lower processing needs, we’re able to choose devices and components which are smaller, compared (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54116-Q1

  Min   Max Range
Vin  V 2.95 to 6.0V
Vout  V 0.6 to 4.5V
Iout  A ≤ 4A
Ambient Temp  °C -40 to 150°C


Footprint BOM Cost Efficiency


Preview design