Datasheet
- 1.5-A, 60-V Step-Down SWIFT DC/DC Converter with Eco-mode (Rev. A)
(PDF , 1997 KB) 10 Aug 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS54160ADGQ | ACTIVE | -40 to 150 | 1.90 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 80 | TUBE | >5K | 1k quantity lead time: In stock | | TPS54160ADGQR | ACTIVE | -40 to 150 | 1.58 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 2500 | LARGE T&R | 77 | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS54160ADRCR | ACTIVE | -40 to 150 | 1.58 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS54160ADRCT | ACTIVE | -40 to 150 | 1.82 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1997 | 10 Aug 2012 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 55 | 17 Apr 2013 | 1,114 | |||
| 2485 | 12 Dec 2012 | 972 | |||
| 249 | 10 Oct 2012 | 1,595 |
Tools & Software
Circuit Design & Simulation
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS54160 PSpice Transient Model (Rev. A) | PSpice Model | ZIP | 65 KB | 02 Oct 2009 | 569 views |
| TPS54160 TINA-TI Steady State Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 279 KB | 17 Nov 2010 | 297 views |
| TPS54160 TINA-TI Transient Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 68 KB | 17 Nov 2010 | 502 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPS54160 42V Input, 5V Output, 1.5A Evaluation Module | TPS54160EVM-230 | Evaluation Modules & Boards |
Software (1)
|
TPS54x40 and TPS54x60 Buck Design Spreadsheet (Rev. A) (ZIP 49 KB ) 876 views, 12 Feb 2013 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Related End Equipment
- 12-V, 24-V and 48-V Industrial and Commercial Low Power Systems
- Aftermarket Auto Accessories: Video, GPS, Entertainment
WEBBENCH is a trademark of Texas Instruments.
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 