TPS54290 Status: ACTIVE
4.5V to 18V Input, 1.5/2.5A Dual Output 300kHz Synchronous Step-Down Converter
Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| TPS54290PWP | ACTIVE | -40 to 145 | 3.55 | 1ku | HTSSOP (PWP) | 16 | View | 90 | TUBE | 419 | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| TPS54290PWPR | ACTIVE | -40 to 145 | 2.95 | 1ku | HTSSOP (PWP) | 16 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1408 | 18 Aug 2009 |
Application Notes (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 59 | 04 May 2011 | 1,661 |
View Application Notes for Step-Down Regulator
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 563 | 08 Jan 2010 | 684 |
Selection Guides (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 184 | 10 Jan 2012 | 1,898 | |||
| 69 | 17 Aug 2011 | 1,941 | |||
| 197 | 11 Apr 2011 | 1,767 | |||
| 470 | 15 Mar 2011 | 1,285 |
More Literature (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 42 | 19 Oct 2010 | 467 | |||
| WMV | 13943 | 20 Jul 2010 | 555 | ||
| 47 | 01 Mar 2010 | 443 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Application Software |
| 12V Input, 3.3V 1.5A and 1.2V and 2.5A Dual Sync Buck Converter Evaluation Module | TPS54291EVM-431 | Development Boards/EVMs |
Simulation Models
-
PSpice Model
- TPS54290 PSpice Transient Model
(ZIP 103 KB)
12 Nov 2009 371 views
- TPS54290 PSpice Transient Model
(ZIP 103 KB)
-
TINA-TI Reference Design
- TPS54290 TINA-TI Transient Reference Design
(TSC 150 KB)
25 May 2011 57 views
- TPS54290 TINA-TI Transient Reference Design
(TSC 150 KB)
-
TINA-TI Spice Model
- TPS54290 TINA-TI Transient Spice Model
(ZIP 35 KB)
25 May 2011 317 views
- TPS54290 TINA-TI Transient Spice Model
(ZIP 35 KB)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Power Tips 18: Regulator output-voltage accuracy
This Power Tip looks at your regulator's output-voltage accuracy. |
On-Line Training | On Demand |
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number



