Datasheet
- 3-A Wide Input Range Step-Down Swift(TM) Converter (Rev. D)
(PDF , 1228 KB) 21 Jan 2013 - View All Technical Documents
Design your power supply here
Please visit the WEBENCH® panel to the right and click the Open Design button
Related End Equipment
- AV Receiver
- Cable Solutions
- Camera: Surveillance Analog
- Currency Counter
- Digital Radio
- Endoscope
- HVAC - Heating, Ventilating, and Air Conditioning
- Lighting: General
- Machine Vision: Frame Grabber
- Microwave Oven
- Motor Control: Brushed DC
- Motor Control: Brushless DC
- Motor Control: Low-Voltage
- Motor Control: Stepper Motor
- Optical Networking: Video over Fiber
- PLC/DCS I/O Module: Analog Input
- PLC/DCS I/O Module: Analog Output
- PLC/DCS I/O Module: Digital Input
- Power Quality Meter
- Power Substation Control
- Pro Audio Mixer
- Programmable Logic Controller
- Refrigerator
- Washing Machine: High-End
- Washing Machine: Low-End
- Wireless Infrastructure: Direct Conversion RX/TX
- Wireless Infrastructure: TD-SCDMA RX/TX
- Wireless Infrastructure: WCDMA & CDMA2000 4/8-Carrier, Receive Diversity RX/TX
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS5430DDA | ACTIVE | -40 to 125 | 2.25 | 1ku | SO PowerPAD (DDA) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | | TPS5430DDAG4 | ACTIVE | -40 to 125 | 2.25 | 1ku | SO PowerPAD (DDA) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | TPS5430DDAR | ACTIVE | -40 to 125 | 1.85 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS5430DDARG4 | ACTIVE | -40 to 125 | 1.85 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1228 | 21 Jan 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 509 | 29 Sep 2011 | 664 | |||
| 190 | 12 Oct 2007 | 2,040 | |||
| 325 | 12 Oct 2007 | 619 | |||
| 266 | 15 Aug 2007 | 1,565 | |||
| 392 | 21 Mar 2007 | 840 |
User Guides (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1275 | 25 Aug 2008 | 759 | |||
| 612 | 13 Jun 2008 | 815 | |||
| 2068 | 27 May 2008 | 1,122 | |||
| 674 | 06 Mar 2006 | 1,373 | |||
| 477 | 05 Jan 2006 | 502 |
Selection & Solution Guides (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 9158 | 11 Mar 2013 | 28,115 | ||
| 273 | 16 Jul 2012 | 1,952 | ||
| 58 | 12 Apr 2012 | 1,305 | ||
| 145 | 31 Jan 2012 | 1,001 | ||
| 185 | 05 May 2006 | 703 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5401 | 13 May 2011 | 578 | ||
| 372 | 19 Feb 2008 | 241 | ||
| 32 | 19 Feb 2008 | 213 | ||
| Multiple Files | 19 Feb 2008 | 98 | ||
| 3733 | 27 Feb 2006 | 870 |
Tools & Software
Circuit Design & Simulation
Models (6)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS5430 TINA-TI Transient Inverting Reference Design | TINA-TI Reference Design | TSC | 2089 KB | 06 Jul 2010 | 181 views |
| TPS5430 TINA-TI Transient Start-up LED Driver Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 8869 KB | 06 Jul 2010 | 99 views |
| TPS5430 TINA-TI Transient Start-up 5V Buck Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 696 KB | 06 Jul 2010 | 145 views |
| TPS5430 TINA-TI 5V Buck Converter AC Reference Design (Rev. A) | TINA-TI Reference Design | ZIP | 10 KB | 16 Dec 2008 | 306 views |
| TPS5430 TINA-TI Average LED Driver Reference Design | TINA-TI Reference Design | ZIP | 19 KB | 15 Dec 2008 | 229 views |
| TPS5430 TINA-TI Transient Spice Model | TINA-TI Spice Model | TSM | 12 KB | 06 Jul 2010 | 266 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| 9V to 21Vin, 3A Step Down Converter | TPS5431EVM-173 | Evaluation Modules & Boards |
| TPS5430 35V Input, 5V Output, 3A Evaluation Module | TPS5430EVM-173 | Evaluation Modules & Boards |
| TPS5430EVM-342 2.25A Inverting Buck Boost Regulator Evaluation Module | TPS5430EVM-342 | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| Buck for USB Hub (5V @ 3A) | PMP1692 | Texas Instruments |
| Buck-boost (-12V @ 0.5A) for the TPS5430 | PMP2224 | Texas Instruments |
| LED Driver 6V@1A | PMP4222 | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 