TPS54314
(ACTIVE) 3V to 6V Input, 3A Synchronous Step-Down Converter with 1.8V Output 

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
WEBENCH® TPS54314
    Min   Max   Range  
  Vin V    3.00 – 6.00V  
  Vout V    1.80 – 1.80V  
  Iout A    ≤ 3.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Rpgood Cboot L1 Cout Cin Cbias '
 
What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS54314PWP ACTIVE -40 to 125 2.64 | 1ku HTSSOP (PWP) | 20 View 70 | TUBE 1K - 5K 1k quantity lead time: In stock
TPS54314PWPG4 ACTIVE -40 to 125 2.64 | 1ku HTSSOP (PWP) | 20 View 70 | TUBE 549 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TPS54314PWPR ACTIVE -40 to 125 2.20 | 1ku HTSSOP (PWP) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TPS54314PWPRG4 ACTIVE -40 to 125 2.20 | 1ku HTSSOP (PWP) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

User Guides (1)

Title Type Size (KB) Date Views
PDF 147 08 Nov 2002 406

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 58 12 Apr 2012 1,309

Tools & Software

Circuit Design & Simulation

WEBENCH® TPS54314
    Min   Max   Range  
  Vin V    3.00 – 6.00V  
  Vout V    1.80 – 1.80V  
  Iout A    ≤ 3.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Rpgood Cboot L1 Cout Cin Cbias '
 
What are WEBENCH® tools?

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 3 V 6 V
* Vin Max: 3 V 6 V

 Output*Required

  Min   Max
* Vout: 1.8 V 1.8 V
* Iout Max: 0.0 A 3 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Models (3)

Title Category Type Size (KB) Date Views
TPS54314 PSpice Transient Model PSpice Model ZIP 61 KB 16 Aug 2010 222 views
TPS54314xx TINA-TI Transient Reference Design TINA-TI Reference Design TSC 655 KB 15 Apr 2011 98 views
TPS54314xx TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 36 KB 15 Apr 2011 216 views

Design Kits & Evaluation Modules (1)

Name Part# Type
3-A, 3-6 Vin DC/DC Converter with 1.8V Fixed Output TPS54314EVM Evaluation Modules & Boards

Software (1)

Gerber File for TPS54314EVM 
(ZIP 107 KB )    174 views, 30 Apr 2004  

Development Tools (2)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here