TPS54315
(ACTIVE) 3V to 6V Input, 3A Synchronous Step-Down Converter with 2.5V Output 

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Design your power supply here

Please visit the WEBENCH® panel to the right and click the Open Design button

WEBENCH® TPS54315
    Min   Max   Range  
  Vin V    3.00 – 6.00V  
  Vout V    2.50 – 2.50V  
  Iout A    ≤ 3.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Rpgood Cboot L1 Cout Cin Cbias '
 
What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS54315PWP ACTIVE 2.64 | 1ku HTSSOP (PWP) | 20 View 70 | TUBE >5K 1k quantity lead time: In stock
TPS54315PWPG4 ACTIVE 2.64 | 1ku HTSSOP (PWP) | 20 View 70 | TUBE 67 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TPS54315PWPR ACTIVE 2.20 | 1ku HTSSOP (PWP) | 20 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS54315PWPRG4 ACTIVE 2.20 | 1ku HTSSOP (PWP) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 58 12 Apr 2012 1,503
PDF 694 03 May 2011 903

Tools & Software

Circuit Design & Simulation

WEBENCH® TPS54315
    Min   Max   Range  
  Vin V    3.00 – 6.00V  
  Vout V    2.50 – 2.50V  
  Iout A    ≤ 3.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Rpgood Cboot L1 Cout Cin Cbias '
 
What are WEBENCH® tools?

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 3 V 6 V
* Vin Max: 3 V 6 V

 Output*Required

  Min   Max
* Vout: 2.5 V 2.5 V
* Iout Max: 0.0 A 3 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Models (3)

Title Category Type Size (KB) Date Views
TPS54315 PSpice Transient Model PSpice Model ZIP 61 KB 16 Aug 2010 477 views
TPS54315xx TINA-TI Transient Reference Design TINA-TI Reference Design TSC 971 KB 14 Apr 2011 200 views
TPS54315xx TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 36 KB 14 Apr 2011 511 views

Design Kits & Evaluation Modules (1)

Name Part# Type
3-A, 3-6 Vin DC/DC Converter with 1.8V Fixed Output TPS54314EVM Evaluation Modules & Boards

Development Tools (2)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here