TPS54317
(ACTIVE) 3V to 6V, 3A Synchronous Step-Down Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
WEBENCH® TPS54317
    Min   Max   Range  
  Vin V    3.00 – 6.00V  
  Vout V    0.90 – 3.30V  
  Iout A    ≤ 3.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Rt Css Cbias Cin Ccomp2 Rcomp1 Ccomp1 Rfbb Ccomp3 Rcomp3 Rfbt Cboot L1 Cout '
 
What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TPS54317RHFR ACTIVE -40 to 125 2.20 | 1ku VQFN (RHF) | 24 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS54317RHFRG4 ACTIVE -40 to 125 2.20 | 1ku VQFN (RHF) | 24 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TPS54317RHFT ACTIVE -40 to 125 2.53 | 1ku VQFN (RHF) | 24 View 250 | SMALL T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
TPS54317RHFTG4 ACTIVE -40 to 125 2.53 | 1ku VQFN (RHF) | 24 View 250 | SMALL T&R 516 For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TPS54318   2.95V to 6V Input, 3A Synchronous Step-Down Converter   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Newer 2.95 to 6V, 3A converter in 3x3mm QFN  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 848 25 Sep 2009

Application Notes (2)

User Guides (1)

Title Type Size (KB) Date Views
PDF 314 06 Jan 2006 703

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 58 12 Apr 2012 1,503

More Literature (5)

Title Type Size (KB) Date Views
PDF 5401 13 May 2011 825
PDF 241 05 Nov 2010 710
PDF 304 09 Sep 2009 685
PDF 260 09 Sep 2009 699
PDF 3733 27 Feb 2006 1,037

Tools & Software

Circuit Design & Simulation

WEBENCH® TPS54317
    Min   Max   Range  
  Vin V    3.00 – 6.00V  
  Vout V    0.90 – 3.30V  
  Iout A    ≤ 3.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Rt Css Cbias Cin Ccomp2 Rcomp1 Ccomp1 Rfbb Ccomp3 Rcomp3 Rfbt Cboot L1 Cout '
 
What are WEBENCH® tools?

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 3 V 6 V
* Vin Max: 3 V 6 V

 Output*Required

  Min   Max
* Vout: 0.9 V 3.3 V
* Iout Max: 0.0 A 3 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Models (3)

Title Category Type Size (KB) Date Views
TPS54317 PSpice Transient Model PSpice Model ZIP 71 KB 24 Feb 2011 462 views
TPS54317 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 838 KB 23 Jun 2011 150 views
TPS54317 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 37 KB 23 Jun 2011 511 views

Design Kits & Evaluation Modules (1)

Name Part# Type
1.6MHz, 3-A, 3-6Vin Step Down Converter TPS54317EVM-159 Evaluation Modules & Boards

Development Tools (2)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation

Reference Designs (3)




Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here