TPS54320

ACTIVE

4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS543320 ACTIVE 4-V to 18-V, 3-A synchronous SWIFT™ step-down converter Higher efficiency in a smaller solution size

Product details

Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 17 Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1200 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 15 Rating Catalog Operating temperature range (°C) -40 to 150
Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 17 Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1200 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 15 Rating Catalog Operating temperature range (°C) -40 to 150
VQFN (RHL) 14 12.25 mm² 3.5 x 3.5
  • Integrated 57-mΩ / 50-mΩ MOSFETs
  • Split Power Rail: 1.6 to 17 V on PVIN
  • 200-kHz to 1.2-MHz Switching Frequency
  • Synchronizes to External Clock
  • 0.8-V Voltage Reference With ±1% Accuracy
  • Low 2-µA Shutdown Quiescent Current
  • Hiccup Overcurrent Protection
  • Monotonic Start-Up into Prebiased Outputs
  • –40°C to 150°C Operating Junction Temperature Range
  • Pin-to-Pin Compatible With the TPS54620
  • Adjustable Slow Start/Power Sequencing
  • Power Good Output for Undervoltage and Overvoltage Monitoring
  • Adjustable Input Undervoltage Lockout (UVLO)
  • Supported by SwitcherPro™ Software Tool
  • For SWIFT™ Documentation and SwitcherPro, Visit www.ti.com/swift
  • Create a Custom Design Using the TPS54320 With the WEBENCH® Power Designer
  • Integrated 57-mΩ / 50-mΩ MOSFETs
  • Split Power Rail: 1.6 to 17 V on PVIN
  • 200-kHz to 1.2-MHz Switching Frequency
  • Synchronizes to External Clock
  • 0.8-V Voltage Reference With ±1% Accuracy
  • Low 2-µA Shutdown Quiescent Current
  • Hiccup Overcurrent Protection
  • Monotonic Start-Up into Prebiased Outputs
  • –40°C to 150°C Operating Junction Temperature Range
  • Pin-to-Pin Compatible With the TPS54620
  • Adjustable Slow Start/Power Sequencing
  • Power Good Output for Undervoltage and Overvoltage Monitoring
  • Adjustable Input Undervoltage Lockout (UVLO)
  • Supported by SwitcherPro™ Software Tool
  • For SWIFT™ Documentation and SwitcherPro, Visit www.ti.com/swift
  • Create a Custom Design Using the TPS54320 With the WEBENCH® Power Designer

The TPS54320 is a full-featured 17-V, 3-A synchronous step-down converter which is optimized for small designs through high efficiency and integrated high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing footprint of the inductor.

The output voltage start-up ramp is controlled by the SS/TR pin which allows operation as either a stand-alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.

Cycle by cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. Hiccup protection is triggered if the overcurrent condition has persisted for longer than the preset time. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature. The TPS54320 is available in a 14-pin, 3.5-mm × 3.5-mm VQFN, thermally enhanced package.

The TPS54320 is a full-featured 17-V, 3-A synchronous step-down converter which is optimized for small designs through high efficiency and integrated high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing footprint of the inductor.

The output voltage start-up ramp is controlled by the SS/TR pin which allows operation as either a stand-alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.

Cycle by cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. Hiccup protection is triggered if the overcurrent condition has persisted for longer than the preset time. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature. The TPS54320 is available in a 14-pin, 3.5-mm × 3.5-mm VQFN, thermally enhanced package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54620 ACTIVE 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter 6-A pin-to-pin compatible product offering higher current.
Same functionality with different pin-out to the compared device
TPS82130 ACTIVE 17-V input 3-A step-down converter module with integrated inductor This product is a power module.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TPS54320 4.5- to 17-V Input, 3-A Synchronous Step Down SWIFT™ Converter datasheet (Rev. C) 16 Apr 2018
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note Peak Current Mode Converter Secondary Stage Filter Design for Low Ripple Power – Part I: Filter Design for Out PDF | HTML 27 Feb 2024
Application note Peak Current Mode Converter Secondary Stage Filter Design for Low Ripple Power – Part II: Hybrid Sense Network PDF | HTML 27 Feb 2024
User guide TPS54320 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 11 Oct 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note Calculating Efficiency (Rev. A) 06 Mar 2020
Application note Minimizing Output Ripple During Startup (Rev. A) 20 May 2019
Selection guide SWIFT DC/DC Converters Selector Guide (Rev. G) 06 Feb 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Minimizing Output Ripple During Startup 22 Jun 2017
White paper Minimum Power Specifications for High-Performance ADC Power-Supply Designs 31 Mar 2016
Technical article Designing a power supply solution for pipeline ADCs – Part 2 PDF | HTML 04 Sep 2015
Application note Output Ripple Voltage for Buck Switching Regulator (Rev. A) 13 Oct 2014
Application note Demystifying Type II and Type III Compensators Using Op-Amp and OTA for DC/DC Co 11 Jul 2014
Application note Understanding Thermal Dissipation and Design of a Heatsink 04 May 2011
Application note Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) 15 Sep 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54320EVM-513 — Evaluation Module for TPS54320 4.5V to 17V Input, 3A Synchronous Step Down SWIFT™ Converter

The TPS54320EVM-513 is a fully assembled and tested circuit for evaluating the TPS54320 synchronous step-down SWIFT™ converter. The EVM converts a 8-V to 17-V input voltage to a regulated 3.3-V output voltage that delivers up to 3 A. The switching frequency is externally set at a nominal (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54320 TINA-TI Average Reference Design

SLVMA70.TSC (144 KB) - TINA-TI Reference Design
Simulation model

TPS54320 TINA-TI Average Spice Model

SLVMA69.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TPS54320 TINA-TI Transient Reference Design

SLVM678.TSC (660 KB) - TINA-TI Reference Design
Simulation model

TPS54320 TINA-TI Transient Spice Model

SLVM677.ZIP (51 KB) - TINA-TI Spice Model
Simulation model

TPS54320 Unencrypted PSpice Average Model Package (Rev. A)

SLVM896A.ZIP (29 KB) - PSpice Model
Simulation model

TPS54320 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM451A.ZIP (77 KB) - PSpice Model
Calculation tool

SLVC439 Synchronous Inverting Buck Boost Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54061 4.7V to 60V Input, 200mA Synchronous Step-Down Converter with Low IQ TPS54062 4.7V to 60V Input, 50mA Synchronous Step-Down Converter with Low IQ TPS54320 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54620 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter
Calculation tool

TPS54620DESIGN-CALC TPS54620 and TPS54XXX Current-Mode Step-Down Converter Design Calculator

The Design Calculator Plus Application Note (SLVA352A) Calculator Tool calculates the critical external component values for the TPS54620/TPS54622/TPS54521/TPS54320/TPS54618/TPS54418/TPS54318/TPS54218/TPS54319. The calculator includes power stage design, feature design and Type II and Type III (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54218 2.95V to 6V Input, 2A Synchronous Step-Down SWIFT™ Converter TPS54318 2.95V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54319 2.95 V to 6 V input, 3 A, 2 MHz SWIFT™ synchronous step-down converter in a 3 mm x 3 mm QFN package TPS54320 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54418 2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter TPS54521 17V Input, 5A Synchronous Step-Down Converter TPS54618 2.95V to 6V Input, 6A, Synchronous Step-Down SWIFT™ Converter TPS54620 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter TPS54622 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter with hiccup current limit TPS54821 4.5-V to 17-V, 8-A synchronous buck converter with hiccup current limit TPS56921 4.5-V to 17-V, 9-A synchronous buck converter with VID control
Hardware development
Evaluation board
TPS54418EVM-375 TPS54418 3.3V Input, 1.8V Output, 4A SWIFT™ Evaluation Module TPS54620EVM-374 TPS54620 8V to 17V, 6A SWIFT™ Converter Evaluation Module
Software
Calculation tool
TPS54620DESIGN-CALC TPS54620 & TPS54XXX Current-Mode Step-Down Converter Design Calculator
Reference designs

TIDEP0011 — Power Solution for C667x DSP AVS Core (CVDD) with Dynamic Voltage Scaling

This reference design aims to supply the AVS core supply (CVDD) in the Keystone Multicore DSPs, mainly the C66x series. The C66x series uses SmartReflex technology to enable the DSP to control its supply voltage. In order to meet this requirement, this design combines a Synchronous Buck Converter (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN (RHL) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos