Datasheet
- 3-A OUTPUT SINGLE SYNCHRONOUS STEP DOWN SWITCHER (Rev. C)
(PDF , 1215 KB) 15 Nov 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS54328DDA | ACTIVE | -40 to 85 | 1.10 | 1ku | SO PowerPAD (DDA) | 8 | View | 75 | TUBE | 941 | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS54328DDAR | ACTIVE | -40 to 85 | 0.92 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS54328DRCR | ACTIVE | -40 to 85 | 1.37 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPS54328DRCT | ACTIVE | -40 to 85 | 1.57 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS54327 | 4.5V to 18V Input, 3-A Synchronous Step-Down DCAP Mode Converter | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | non Eco-mode? Try the TPS54327. |
| TPS54428 | 4.5V to 18V Input, 4-A Synchronous Step-Down Converter with Auto-Skip Eco-Mode | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | Looking for a device with more output current? Try the TPS54428. |
| TPS54228 | 4.5V to 18V Input, 2-A Synchronous Step-Down Converter with Light Load Efficiency | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | Looking for a device with less output current? Try the TPS54228. |
| TPS54339E | 4.5V to 23V Input, 3A Synchronous Step-Down Converter with D-CAP2 Mode and Light Load Efficiency | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | Looking for a device with higher input voltage? Try theTPS54339E. |
| TPS54394 | 3A Dual Channel Synchronous Step-Down Switcher with Integrated FET (SWIFT) | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | Looking for a dual output device? Try the TPS54394. |
| TPS54326 | 4.5V to 18V Input, 3A Synchronous Step-Down DCAP2 Mode Converter with Eco-Mode | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | Looking for a device with Power-good? Try the TPS54326. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1215 | 15 Nov 2012 |
Selection & Solution Guides (3)
Tools & Software
Circuit Design & Simulation
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS54328 PSPICE Transient Model | PSpice Model | ZIP | 53 KB | 10 Feb 2011 | 421 views |
| TPS54328 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 652 KB | 21 Jul 2011 | 219 views |
| TPS54328 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 39 KB | 21 Jul 2011 | 333 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS54328 3-A Synchronous Step-Down Converter with Eco-Mode | TPS54328EVM-686 | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 