3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode - TPS54331

TPS54331 (ACTIVE)

3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode

 

Recommended alternative parts

  • TPS54531  -  Looking for a device with more output current? Try the TPS54531.
  • TPS54339E  -  Looking for a device with lower input voltage? Try the TPS54339E.
  • TPS54231  -  Looking for a device with less output current? Try the TPS54231.
  • TPS54332  -  Looking for a device with higher switching frequency? Try theTPS54332.

Description

The TPS54331 device is a 28-V, 3-A non-synchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode feature is automatically activated. Furthermore, the 1-µA shutdown supply-current allows the device to be used in battery-powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current-limit scheme, frequency foldback and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54331 device is available in an 8-pin SOIC package and 8-pin SO PowerPAD package that have been internally optimized to improve thermal performance.

Features

  • 3.5 to 28-V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80-mΩ High-Side MOSFET
    Supports up to 3-A Continuous Output
    Current
  • High Efficiency at Light Loads With a
    Pulse Skipping Eco-mode™
  • Fixed 570 kHz Switching Frequency
  • Typical 1-µA Shutdown Quiescent
    Current
  • Adjustable Slow-Start Limits Inrush
    Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency Fold
    Back, and Thermal Shutdown Protection
  • Available in Easy-to-Use SOIC8 Package or
    Thermally Enhanced SOIC8 PowerPAD™ Package
  • Supported by WEBENCH® Software Tool
    (www.TI.com/WEBENCH)
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes,
      CPE Equipment, LCD Displays, Peripherals, and
      Battery Chargers
    • Industrial and Car-Audio Power Supplies
    • 5-V, 12-V, and 24-V Distributed Power Systems

WEBENCH Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

View more

Parametrics Compare all products in Buck Converter (Integrated Switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated Outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control Mode
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
TPS54331 TPS5402 TPS5403 TPS5405 TPS54202H TPS54231 TPS54232 TPS54233 TPS54302 TPS54308 TPS54332 TPS54334 TPS54335-2A TPS54335A TPS54336A TPS54531
3.5    3.5    4.5    6.8    4.5    3.5    3.5    3.5    4.5    4.5    3.5    4.2    4.5    4.5    4.5    3.5   
28    28    28    28    28    28    28    28    28    28    28    28    28    28    28    28   
0.8    0.8    3.3    4.85    0.6    0.8    0.8    0.8    0.6    1    0.8    0.8    0.8    0.8    0.8    0.8   
25    26    3.3    5.15    26    25    25    25    26    26    25    25    25    25    25    25   
3    1.7    1.7    2    2    2    2    2    3    3    3.5    3    3    3    3    5   
1    1    1    1    1    1    1    1    1    1    1    1    1    1    1    1   
570    50    50    50    390    570    1000    300    400    350    1000    570    50    50    340    570   
570    1100    1100    1100    590    570    1000    300    400    350    1000    570    1500    1500    340    570   
0.11    0.1    0.1    100    0.04    0.075    0.085    0.075    0.04    0.3    0.082    0.6    0.6    0.6    0.6    0.11   
Enable
Light Load Efficiency
UVLO Adjustable   
Light Load Efficiency    Light Load Efficiency    Light Load Efficiency    Enable
Light Load Efficiency
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable   
Enable
Light Load Efficiency
UVLO Adjustable   
Enable
Light Load Efficiency
UVLO Adjustable   
Enable
Light Load Efficiency
UVLO Adjustable   
Enable
Light Load Efficiency
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable   
Enable
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable   
Enable
Light Load Efficiency
UVLO Adjustable   
Enable
Light Load Efficiency
Synchronous Rectification
UVLO Adjustable   
Enable
Light Load Efficiency
Synchronous Rectification
UVLO Adjustable   
Enable
Light Load Efficiency
Synchronous Rectification
UVLO Adjustable   
Enable
Light Load Efficiency
Synchronous Rectification
UVLO Adjustable   
Enable
Light Load Efficiency   
Current Mode    Current Mode    Current Mode    Current Mode    Current Mode    Current Mode    Current Mode    Current Mode    Current Mode    Current Mode    Current Mode    Current Mode    Current Mode    Current Mode    Current Mode    Current Mode   
90    93    93    93    100    90    90    90    100    100    90    90    90    90    90    90   
-40 to 150    -40 to 125    -40 to 125    -40 to 85    -40 to 125    -40 to 150    -40 to 150    -40 to 150    -40 to 85    -40 to 125    -40 to 150    -40 to 85    -40 to 85    -40 to 150    -40 to 150    -40 to 85   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
SO PowerPAD
SOIC   
SOIC    SOIC    SOIC    SOT-23-THIN    SOIC    SOIC    SOIC    SOT-23-THIN    SOT-23-THIN    SO PowerPAD    SO PowerPAD
VSON   
VSON    SO PowerPAD
VSON   
SO PowerPAD
VSON   
SO PowerPAD   

Other qualified versions of TPS54331

Version Part Number Definition
Automotive TPS54331-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
New! Interactive Design
Click to instantly view a schematic, charts, Bill of Materials, and Operating Values.

WEBENCH® Designer TPS54331

  Min   Max Range
Vin  V 3.5 to 28.0V
Vout  V 0.8 to 25.0V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 150°C


Footprint BOM Cost Efficiency


Preview design