Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS54350PWP | ACTIVE | -40 to 150 | 2.25 | 1ku | HTSSOP (PWP) | 16 | View | 90 | TUBE | >5K | 1k quantity lead time: In stock | | TPS54350PWPG4 | ACTIVE | -40 to 150 | 2.25 | 1ku | HTSSOP (PWP) | 16 | View | 90 | TUBE | 635 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPS54350PWPR | ACTIVE | -40 to 150 | 1.85 | 1ku | HTSSOP (PWP) | 16 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS54350PWPRG4 | ACTIVE | -40 to 150 | 1.85 | 1ku | HTSSOP (PWP) | 16 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS54325 | 4.5V to 18V Input, 3A Synchronous Step Down DCAP2 Mode Converter | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 4.5 to 18V, 3A converter integrates synchronous rectifier |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 912 | 28 Oct 2004 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS54350 PSpice Transient Model | PSpice Model | ZIP | 58 KB | 21 Jul 2011 | 378 views |
| TPS54350 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 400 KB | 26 Dec 2012 | 216 views |
| TPS54350 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 56 KB | 26 Dec 2012 | 418 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| 3-A, 4.5 to 20Vin DC/DC Converter with Adjustable Output Voltage | TPS54350EVM-235 | Evaluation Modules & Boards |
Software (2)
|
Gerber File for TPS5435xEVM (ZIP 157 KB ) 414 views, 30 Apr 2004 |
||
|
Gerber File for TPS54350EVM (ZIP 106 KB ) 408 views, 30 Apr 2004 |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Reference Designs (5)
| Description | Part # | Company |
|---|---|---|
| Multiphase, Sync Buck, Buck-Boost, Boost for IP Converter (-12V @ 200mA) | PMP3061.4 | Texas Instruments |
| Multiphase, Sync Buck, Buck-Boost, Boost for IP Converter (-5V @ 200mA) | PMP3061.3 | Texas Instruments |
| Multiphase, Sync Buck, Buck-Boost, Boost for IP Converter (1.2V @ 40A) | PMP3061.1 | Texas Instruments |
| Multiphase, Sync Buck, Buck-Boost, Boost for IP Converter (25V @ 1A) | PMP3061.5 | Texas Instruments |
| Multiphase, Sync Buck, Buck-Boost, Boost for IP Converter (3.3V @ 6.5A) | PMP3061.2 | Texas Instruments |
Related End Equipment
- Anesthesia Delivery System
- CPAP Machine
- Camera: Surveillance Analog
- Dialysis Machine
- Ethernet Switch
- Motor Control: Brushed DC
- Motor Control: High-Voltage
- Motor Control: Permanent Magnet
- Portable DVD Player
- Vector Signal Analyzer
- Video Broadcasting & Infrastructure: Scalable Platform
- X-ray: Baggage Scanner
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart
