TPS54360 (ACTIVE)

60 V Input, 3.5 A, Step-Down DC-DC Converter with Eco-mode

60 V Input, 3.5 A, Step-Down DC-DC Converter with Eco-mode - TPS54360
 

Recommended alternative parts

  • LMZ35003  -  Looking for a power module? Try the LMZ35003
  • LMZ14203  -  Looking for a power module? Try the LMZ14203

Description

The TPS54360 is a 60 V, 3.5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54360 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.

Features

  • 4.5 V to 60 V (65 V Abs Max) Input Range
  • 3.5 A Continuous Current, 4.5 A Minimum Peak Inductor Current Limit
  • Current Mode Control DC-DC Converter
  • 92-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • 146 µA Operating Quiescent Current
  • 2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Adjustable UVLO Voltage and Hysteresis
  • Internal Soft-Start
  • Accurate Cycle-by-Cycle Current Limit
  • Thermal, Overvoltage, and Frequency Foldback Protection
  • 0.8 V 1% Internal Voltage Reference
  • 8-Terminal HSOP with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54360 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck Converter (Integrated Switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated Outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control Mode
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
TPS54360
4.5   
60   
0.8   
58.8   
3.5   
1   
100   
2500   
0.146   
Enable
Frequency Synchronization
Light Load Efficiency
UVLO Adjustable   
Current Mode   
98   
-40 to 125   
Catalog   
SO PowerPAD   

Other qualified versions of TPS54360

Version Part Number Definition
Automotive TPS54360-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
New! Interactive Design
Click to instantly view a schematic, charts, Bill of Materials, and Operating Values.

WEBENCH® Designer TPS54360

  Min   Max Range
Vin  V 4.5 to 60.0V
Vout  V 0.8 to 58V
Iout  A ≤ 3.5A
Ambient Temp  °C -40 to 125°C


Footprint BOM Cost Efficiency


Preview design